1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Catch C-54 (C-54-2-BLACK)

TAKIGEN

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Magnetic Catch C-54
  • Magnetic Catch C-54
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard-type magnetic catch.
[Features]
· Elongated mounting slotted holes allow fine adjustments to be made after installation.
· Magnetic catch that can be used for measuring instrument, power distribution boards, wooden furniture, etc.
[Applications]
· Power distribution boards, measuring instrument, wooden furniture.

Magnetic Catch That Can Be Used For Measuring Equipment, Switchboards And Wooden Furniture, Etc.

Magnetic Catch C-54: related images

C-54-1 external appearance

Magnetic Catch C-54: related images

C-54-1 dimensional drawing

Materials: Magnet; Ba-ferrite (isotropic), Case; polypropylene (PP) (white), Strike plate; cold rolled steel plate (SPCC)
Surface finish: Strike plate; zinc plating chromate treatment (MFZn-C)
Adsorption power: 19 N

Magnetic Catch C-54: related images

C-54-2GOLD external appearance

Magnetic Catch C-54: related images

C-54-2GOLD dimensional drawing

Materials: Magnet; Ba-ferrite (isotropic), Case; aluminum alloy plate (A1050P), Strike plate; cold rolled steel plate (SPCC)
Surface finish: Case; anodized treatment (gold), Strike plate; zinc plating chromate treatment (MFZn-C)
Adsorption power: 11 N

Magnetic Catch C-54: related images

C-54-3 external appearance

Magnetic Catch C-54: related images

C-54-3 dimensional drawing

Materials: Magnet; Ba-ferrite (isotropic), Case; aluminum alloy plate (A1050P), Strike plate; cold rolled steel plate (SPCC)
Surface finish: Case; anodized treatment (gold), Strike plate; zinc plating chromate treatment (MFZn-C)
Adsorption power: 14 N

Part Number
C-54-2-BLACK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Length L
(mm)
Width W
(mm)
Mounting Hole Dia. D
(mm)
Body Material Main Body Surface Treatment Height H
(mm)
Main Body Color Product Code

฿ 28.00

TAKIGEN 1 Piece(s) Same day 101145103.5AluminumAlumite Treatment16Black24526

Loading...

  1. 1
 

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Mounting Method Imposition
Magnet Square Mounting Surface B Holding Plate Presence Operating Environment Standard
Backing Plate Material Cold rolled steel plate (SPCC) Backing Plate Surface Treatment Zinc Plating Chromate Treatment Magnet Material Ba-Ferrite (isotropic)
Magnet Surface Treatment No

Please check the type/dimensions/specifications of the part C-54-2-BLACK in the Magnetic Catch C-54 series.

Products with similar specification

Part Number
C-54-1
C-54-2-GOLD
C-54-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAdsorption Power
(N)
Length L
(mm)
Width W
(mm)
Mounting Hole Dia. D
(mm)
Body Material Main Body Surface Treatment Height H
(mm)
Main Body Color Product Code

฿ 24.00

1 Piece(s) Same day 101946124[Plastic] PolypropyleneNo23.5White20287

฿ 28.00

1 Piece(s) Same day 101145103.5AluminumAlumite Treatment16Gold20288

฿ 78.00

1 Piece(s) Same day 101450133.5AluminumAlumite Treatment24.5Gold20289