1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Catch C-167

DOOR CATCHS

Magnetic Catch C-167
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 252.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With strong absorption power, it is safe and will not come off suddenly. Mounting hole is also long, so adjustment after installation is easy

[Features]
· Strong absorption power.
· Mounting hole is also long, and can be adjusted after installation.

 
Part Number
C-167
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 252.00

DOOR CATCHS 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Adsorption Power(N) 166
Length L(mm) 44 Width W(mm) 50 Mounting Method Imposition
Mounting Hole Dia. D(mm) 3.6 Magnet Square Mounting Surface A Holding Plate Presence
Operating Environment Standard Body Material Brass Main Body Surface Treatment Nickel plating
Backing Plate Material Cold rolled steel plate (SPCC) Backing Plate Surface Treatment Nickel plating Magnet Material Ba-Ferrite (anisotropic)
Magnet Surface Treatment No Height H(mm) 16 Product Code 20478

Please check the type/dimensions/specifications of the part C-167 in the Magnetic Catch C-167 series.