1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnetic Catch C-166

DOOR CATCHS

Magnetic Catch C-166
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 70.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Magnetic catch with excellent versatility.
[Applications]
· Power distribution board, machine tools, cabinets.

 
Part Number
C-166
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 70.00

DOOR CATCHS 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Adsorption Power(N) 47
Length L(mm) 50 Width W(mm) 17 Mounting Method Imposition
Mounting Hole Dia. D(mm) 3.6 Magnet Square Mounting Surface A Holding Plate Presence
Operating Environment Standard Body Material Polyacetal Main Body Surface Treatment No
Backing Plate Material Cold rolled steel plate (SPCC) Backing Plate Surface Treatment Nickel plating Magnet Material Ba-Ferrite (anisotropic)
Magnet Surface Treatment No Height H(mm) 13 Main Body Color Black
Product Code 23298

Please check the type/dimensions/specifications of the part C-166 in the Magnetic Catch C-166 series.