1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Magnetic Catch (Vertical Type) C-100-A

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Magnetic Catch (Vertical Type) C-100-A
  • Magnetic Catch (Vertical Type) C-100-A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 59.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard-type magnetic catch.
[Features]
· Choice of 2 types, large and small, to fit the application.
[Applications]
· Distribution boards, machine tools.

Firmly Catches The Magnet

C-100-A-1 external appearance

C-100-A-1 external appearance

C-100-A-2 external appearance

C-100-A-2 external appearance

C-100-A-1 dimensional drawing

C-100-A-1 dimensional drawing

C-100-A-2 dimensional drawing

C-100-A-2 dimensional drawing

C-100-A-1 (mass: 70 g)
C-100-A-2 (mass: 37 g)
Materials: Magnet; ferrite (anisotropic), Case; brass plate (C2680P), Strike plate; cold rolled steel plate (SPCC)
Surface finish: Case; nickel plating (MBNi), Strike plate; nickel plating (MFNi)
Adsorption power: C-100-A-1; 118 N, C-100-A-2; 59 N

Part Number
C-100-A-1
C-100-A-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Length L
(mm)
Product Code

฿ 97.00

DOOR CATCHS 1 Piece(s) Same day 101188020372

฿ 59.00

DOOR CATCHS 1 Piece(s) Same day 10595020373

Loading...

  1. 1
 

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Width W(mm) 17
Mounting Method Imposition Mounting Hole Dia. D(mm) 3.5 Magnet Square Mounting Surface A
Holding Plate Presence Operating Environment Standard Body Material Brass
Main Body Surface Treatment Nickel plating Backing Plate Material Cold rolled steel plate (SPCC) Backing Plate Surface Treatment Nickel plating
Magnet Material Ba-Ferrite (anisotropic) Magnet Surface Treatment No Height H(mm) 13