1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Door Holder CP-854 (Part Number)

DOOR CATCHS

Plastic Door Holder CP-854
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 268.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Door holder has excellent earthquake resistance due to usage of a spring, and operates smoothly due to resin

[Features]
· Made of resin so it works smoothly.
· Catch with one-touch operation.
· Excellent vibration resistance due to usage of spring (CP-854-1).
· Ideal for holding a van door.
· CP-854-3 holding force can be adjusted.

 
Part Number
CP-854-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 268.00

DOOR CATCHS 1 Piece(s) 25 Day(s) 10

Loading...

  1. 1

Basic Information

Type Catch Length L(mm) 68 Width W(mm) 30
Mounting Method Imposition Mounting Hole Dia. D(mm) 4.5 Operating Environment Standard
Body Material Polyacetal Main Body Surface Treatment No Height H(mm) 43
Main Body Color White Product Code 21456

Please check the type/dimensions/specifications of the part CP-854-1 in the Plastic Door Holder CP-854 series.