(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A fastener that can be locked and unlocked with a single action.
[Features]
· Single-action lock and release by pressing the end of the plug.
· Locked with a cam so will not come loose with vibration.
· The door is opened and closed by holding the plug (C-536-4).
· Made of stainless steel with excellent corrosion-resistance.
[Applications]
· Lightweight door.
CP-536-1 external appearance
CP-536-2 external appearance
Single-action lock and release by pressing the end of the plug. Unlike conventional fasteners, there is no need for rotation.
Flat type with a plug head that does not stick out when locked (CP-536-1/2)
Locks with a cam so will not loosen with vibration.
Ideal for lightweight doors.
CP-536-1 plug dimensional drawing (mm)
CP-536-1 retaining ring dimensional drawing (mm)
CP-536-1 socket dimensional drawing (mm)
CP-536-1 nut dimensional drawing (mm)
CP-536-2/3 plug part dimensional drawing (mm)
CP-536-2/3 retaining ring dimensional drawing (mm)
CP-536-2/3 socket dimensional drawing (mm)
CP-536-2/3 nut dimensional drawing (mm)
Product No. | L | Grip Dimensions (G) Grip Dimensions | Tensile Strength N Tensile Strength | Product Mass (g) |
---|---|---|---|---|
CP-536-1-1 | 20.5 | 1.2 to 2.0 | 245 | 15 |
CP-536-1-2 | 21 | 2.0 to 2.8 | ||
CP-536-1-3 | 22 | 2.8 to 3.6 | ||
CP-536-2-1 | 18.5 | 1.2 to 2.0 | 147 | 6 |
CP-536-2-2 | 19 | 2.0 to 2.8 | ||
CP-536-2-3 | 20 | 2.8 to 3.6 | ||
CP-536-3-1 | 23.5 | 1.2 to 2.8 | ||
CP-536-3-2 | 25 | 2.8 to 4.4 | ||
CP-536-3-3 | 26.5 | 4.4 to 6.0 |
Specification chart (mm)
Part Number |
---|
CP-536-1-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Adsorption Power (N) | Length L (mm) | Mounting Hole Dia. D (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 416.00 | SMALL FASTENERS | 1 Piece(s) | Same day | 245 | 22 | 20.2 | 21635 |
Loading...
Type | Special type | Mounting Method | Embedding | Operating Environment | Standard |
---|---|---|---|---|---|
Body Material | Polyacetal | Main Body Surface Treatment | No | Main Body Color | Black |
Please check the type/dimensions/specifications of the part CP-536-1-3 in the Plastic Cam Lock Fastener CP-536 series.
Part Number |
---|
CP-536-1-1 |
CP-536-1-2 |
CP-536-2-1 |
CP-536-2-2 |
CP-536-2-3 |
CP-536-3-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Adsorption Power (N) | Length L (mm) | Mounting Hole Dia. D (mm) | Product Code |
---|---|---|---|---|---|---|---|---|
฿ 416.00 | 1 Piece(s) | Same day | 245 | 20.5 | 20.2 | 21633 | ||
฿ 416.00 | 1 Piece(s) | 29 Day(s) | 245 | 21 | 20.2 | 21634 | ||
฿ 287.00 | 1 Piece(s) | 29 Day(s) | 147 | 18.5 | 8.2 | 21636 | ||
฿ 287.00 | 1 Piece(s) | 29 Day(s) | 147 | 19 | 8.2 | 21637 | ||
฿ 287.00 | 1 Piece(s) | 29 Day(s) | 147 | 20 | 8.2 | 21638 | ||
฿ 316.00 | 1 Piece(s) | Same day | 147 | 23.5 | 8.2 | 21639 |
How can we improve?
How can we improve?