Large Double Snatch Lock C-873

Caution
Product Description
A large snatch lock ideal for door locking devices on construction equipment.
[Features]
· Sturdy vibration-resistant construction is ideal for large doors with heavy vibration.
· With half-lock mechanism. Sturdy vibration-resistant construction.
· Ideal for large doors with rough vibration. Right and left use.
· Materials: cold rolled steel plate (SPCC).
· Surface finish: Main body; zinc plating chromate treatment (MFZn-C), Cam; hardening treatment
· Accessories: striker (common to C-873-1, 2)
[Applications]
· Special-purpose vehicles, construction machinery, heavy machinery.
Sturdy Vibration-Resistant Construction

C-873-1-R external appearance
Bushing type

Striker external appearance

C-873-2-R external appearance

C-873-1 dimensional drawing

C-873-1 dimensional drawing

Striker dimensional drawing

C-873-2 dimensional drawing

C-873-2 dimensional drawing

Application example
Ideal for construction machinery locking devices
| Product No. | Product Mass (g) |
|---|---|
| C-873-1-L | 630 |
| C-873-1-R | 630 |
| C-873-2-L | 420 |
| C-873-2-R | 420 |