1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Clean Catch C-185 (Part Number)

Super Clean Catch C-185
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 136.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clean specification magnetic catch that uses resin in both the main body and strike plate
[Features]
· Magnet has a resin cover that prevents generation of dust.
· Choice of 2 directions for mounting surface and magnetic surface (C-185-A type).
· Slim, space-saving design (C-185-B type).
· The slotted mounting hole allows fine adjustments to be made after installation.
[Applications]
· Various equipment used in cleanrooms.

Slim Space-Saving Design

Materials: Magnet; neodymium
Case; polyacetal (POM)
Strike plate inner; stainless-steel plate (SUS430)
Accessories: strike plate

C-185-A external appearance

C-185-A external appearance

C-185-A dimensional drawing (main body)

C-185-A dimensional drawing (main body)

C-185-A dimensional drawing (plate)

C-185-A dimensional drawing (plate)

C-185-B external appearance

C-185-B external appearance

C-185-B dimensional drawing (main body)

C-185-B dimensional drawing (main body)

C-185-B dimensional drawing (plate)

C-185-B dimensional drawing (plate)

Part Number
C-185-A
C-185-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Width W
(mm)
Magnet Square Mounting Surface Height H
(mm)
Product Code

฿ 202.00

DOOR CATCHS 1 Piece(s) Same day 101412.5D12.523881

฿ 136.00

DOOR CATCHS 1 Piece(s) Same day 10415A5.323882

Loading...

  1. 1
 

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Length L(mm) 48
Mounting Method Imposition Mounting Hole Dia. D(mm) 6.5 Holding Plate Presence
Operating Environment Anti-rust / Dust Proofing Body Material Polyacetal Main Body Surface Treatment No
Backing Plate Material Stainless Steel Plate Backing Plate Surface Treatment Resin Coating Magnet Material Neodymium
Magnet Surface Treatment No Main Body Color White