1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single-Action Push Catch C-71

DOOR CATCHS

Single-Action Push Catch C-71
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 198.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A catch with a spring which can be installed and used at places where magnets are not used, making installation possible in locations unsuitable for magnets.
[Features]
· If you push the door slightly, it will close, and if you push it again, it will open by the spring operation.
· Does not use a magnet, making it ideal for locations unideal for magnets.
· The spring is made from stainless steel with excellent corrosion-resistance.
· Can be used for both external applications such as on fuel filler ports, and internal applications such as on refrigerators.
[Applications]
· Used in specially equipped vehicles, containers, vibrating equipment, interiors and exteriors of buses, various cabinet doors.

Spring Catch That Opens And Closes With A Light Push. Magnets Are Not Used, Making Installation Possible In Locations Unsuitable For Magnets

C-71 external appearance The door closes with a light push, and springs open when pushed again. Does not use a magnet, making it ideal for locations unsuitable for magnets. The spring is made from stainless-steel with excellent corrosion resistance. Can be used for both external applications such as on fuel filler ports, and internal applications such as on service boxes.

C-71 external appearance
The door closes with a light push, and springs open when pushed again.
Does not use a magnet, making it ideal for locations unsuitable for magnets.
The spring is made from stainless-steel with excellent corrosion resistance.
Can be used for both external applications such as on fuel filler ports, and internal applications such as on service boxes.

C-71 dimensional drawing (mm) · Main body material: polyacetal (POM) · Bracket: stainless-steel plate (SUS304) · Holding force: 78 N

C-71 dimensional drawing (mm)

  • Main body material: polyacetal (POM)
  • Bracket material: stainless-steel plate (SUS304)
  • Holding force: 78 N
C-71 application example Other special purpose vehicles, containers, vibration equipment, bus interiors and exteriors, doors on various cabinets.

C-71 application example
Other special purpose vehicles, containers, vibration equipment, bus interiors and exteriors, doors on various cabinets.

C-71 operation drawing 1. When starting Push the bracket in from position 1 to position 2. Spring action will hold the bracket in position 3. 2. When releasing Push the bracket in from position 3 to position 2. Spring action will release the bracket to position 1. *To reach position 2, push firmly as far as it will go. If not pushed far enough, malfunction may occur.

C-71 operation drawing

  1. 1.When starting
    Push the bracket in from position 1 to position 2. Spring action will hold the bracket in position 3.
  2. 2.When releasing
    Push the bracket in from position 3 to position 2. Spring action will release the bracket to position 1.
  • *To reach position 2, push firmly as far as it will go. If not pushed far enough, malfunction may occur.
Part Number
C-71
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 198.00

DOOR CATCHS 1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Type Push type Adsorption Power(N) 78 Length L(mm) 30
Width W(mm) 20 Mounting Method Imposition Operating Environment Standard
Body Material Polyacetal Main Body Surface Treatment No Height H(mm) 31
Main Body Color Black Product Code 21362

Please check the type/dimensions/specifications of the part C-71 in the Single-Action Push Catch C-71 series.