(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A magnetic catch, with a spring, that locks by a magnet just by pushing the door and opens the door when pushed again.
[Features]
· Compact design saves space.
· Door handle is not required.
· Materials: Magnet / ferrite (anisotropic); Case / ABS resin (black).
· Slider: polyacetal (POM), Strike plate: cold-rolled steel plate (SPCC).
· Surface finish: Strike plate: zinc plating (plate).
[Applications]
· Useful for furniture, cabinets and lightweight doors.
C-107-1 external appearance
C-107-2 external appearance
C-107-3 external appearance
C-107-1 dimensional drawing
C-107-2 dimensional drawing
C-107-3 dimensional drawing
Product No. | Adsorption N | Product Mass (g) |
---|---|---|
C-107-1 | 16.7 | 18 |
C-107-2 | 14.7 | 18 |
C-107-3 | 16.7 | 16 |
Part Number |
---|
C-107-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Mounting Method | Mounting Hole Dia. D (mm) | Height H (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 72.00 | DOOR CATCHS | 1 Piece(s) | Same day | 10 | 28 | 15.5 | Imposition | 3.1 | 45.5 | 21219 |
Loading...
Type | Magnet type ( with a push function ) | Magnet Type Category | Round | Adsorption Power(N) | 11 |
---|---|---|---|---|---|
Body Material | ABS Resin | Main Body Surface Treatment | No | Backing Plate Material | Cold rolled steel plate (SPCC) |
Backing Plate Surface Treatment | Zinc Plating Chromate Treatment | Magnet Material | Ba-Ferrite (anisotropic) | Magnet Surface Treatment | No |
Main Body Color | Black |
Please check the type/dimensions/specifications of the part C-107-1 in the Round Single-Action Open Catch C-107 series.
Part Number |
---|
C-107-2 |
C-107-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length L (mm) | Width W (mm) | Mounting Method | Mounting Hole Dia. D (mm) | Height H (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 95.00 | 1 Piece(s) | Same day | 10 | 35.5 | 20.5 | Imposition | 3.2 | 44 | 21220 | ||
฿ 83.00 | 1 Piece(s) | Same day | - | 35 | 16 | Embedding | M3 | 45.5 | 21221 |
How can we improve?
How can we improve?