1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjust Clean Catch C-933-3

DOOR CATCHS

Adjust Clean Catch C-933-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 213.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Covered with hard vinyl chloride and has high cleanliness and chemical resistance.

[Features]
· Magnet catch sealed with hard vinyl chloride.
· Excellent chemical resistance.
· Striker plate also covered with hard vinyl chloride to improve cleanliness and chemical resistance.
· Mounting pitch is from 26 to 36 mm and 1 mm gap can be adjusted.

 
Part Number
C-933-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 213.00

DOOR CATCHS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Adsorption Power(N) 4
Length L(mm) 43 Width W(mm) 12 Mounting Method Imposition
Mounting Hole Dia. D(mm) 3.5 Magnet Square Mounting Surface B Holding Plate Presence
Operating Environment Anti-rust / Dust Proofing Body Material Vinyl Chloride Main Body Surface Treatment No
Backing Plate Material Stainless Steel Plate Backing Plate Surface Treatment Resin Coating Magnet Material Neodymium
Magnet Surface Treatment No Height H(mm) 11 Main Body Color Ivory
Product Code 24273

Please check the type/dimensions/specifications of the part C-933-3 in the Adjust Clean Catch C-933-3 series.