1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Heavy Duty Swinging Leveling Foot, K-1277-B (Part Number)

Stainless Steel Heavy Duty Swinging Leveling Foot, K-1277-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,452.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Stainless Steel Heavy Duty Swinging Leveling Foot.
- The part number is K-1277-B.
- Type: Adjusting Bolt Type with Bottom Rubber Pad.
- Shaft Material: Stainless Steel (SUS304)
- Foot Base Material: Stainless Steel (SUS303)
- Bottom Pad Material : NBR Synthetic rubber .
- K-1277-B type the screw section can move through 40°.
- Operation temperature: -10℃ to +60℃.
- Specific for use: Semi-conductor equipment, medical equipment, machine tools.
- The use of stainless steel as the material for these pads ensures high strength and corrosion resistance.

 
Part Number
K-1277-B-16-100
K-1277-B-16-130
K-1277-B-20-100
K-1277-B-20-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAllowable Load
(kN)
Thread Length
(mm)
Nominal of Thread M
(mm)
Screw+Main Body Height
(mm)
Product Code

฿ 4,452.00

LEVEL ADJUSTERS 1 Piece(s) Same day 41541619831547

฿ 4,646.00

LEVEL ADJUSTERS 1 Piece(s) Same day 41841622831548

฿ 5,033.00

LEVEL ADJUSTERS 1 Piece(s) Same day 51572020131549

฿ 5,420.00

LEVEL ADJUSTERS 1 Piece(s) 29 Day(s) 52072025131550

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type With Bottom Rubber Swivel Angle θ(deg) 40
Height Adjusting Handle No Thread Material Stainless Steel Rod Thread Surface Treatment No
Body Material Stainless Steel Rod Main Body Surface Treatment No Bottom Rubber Material Synthetic rubber (NBR)
Main Body Height E(mm) 44 Properties Corrosion Resistance Swivel Mechanism Presence