Stainless Steel Articulated Leveling Foot K-1277-A

Caution
Product Description
Leveling foot made from highly corrosion-resistance stainless steel.
[Features]
· The threaded part can tilt by up to 30° to stay level even on slanted floors.
· The large, padded supporting ground surface provides excellent vibration resistance.
· Materials: Shaft / stainless steel rod (SUS304); Bottom / stainless steel plate (SUS304); Pad / synthetic rubber (NBR).
· Surface finish: Tumble finishing.
· Operating ambient temperature: -10 to +60°C.
· Accessories: nut.
[Applications]
· Semiconductor equipment, medical equipment, machine tools, etc.
Leveling Foot With Excellent Corrosion Resistance

K-1277-A-20-180 external appearance

K-1277-A-16-130 external appearance

K-1277-A dimensional drawing

K-1277-A application example
| Product Number | L1 | L2 | L3 | M | Recommended Load N / 4 Pcs. | Product Mass (g) |
|---|---|---|---|---|---|---|
| K-1277-A-16-100 | 135 | 100 | 10 | M16 × 2.0 | 11,760 | 380 |
| K-1277-A-16-130 | 165 | 130 | 10 | M16 × 2.0 | 11,760 | 425 |
| K-1277-A-16-180 | 215 | 180 | 10 | M16 × 2.0 | 11,760 | 490 |
| K-1277-A-20-100 | 138 | 100 | 13 | M20 × 2.5 | 14,700 | 515 |
| K-1277-A-20-130 | 168 | 130 | 13 | M20 × 2.5 | 14,700 | 580 |
| K-1277-A-20-180 | 218 | 180 | 13 | M20 × 2.5 | 14,700 | 685 |