(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Adjuster mounting plate with an ABS resin base.
[Features]
· Choose from an abundant selection to suit the application.
· Mounting plate for KC-270.
[Applications]
· Vending machines, measuring equipment, copying machines, etc.
KC-270-W-1 external appearance
KC-270-W dimensional drawing
Product Number | L3 | W | øD2 | ød1 | ød2 | M | P.C.D | Product Mass (g) |
---|---|---|---|---|---|---|---|---|
KC-270-W-1 | 11 | 16 | 40 | 3.5 | 7 | 12 | 30 | 25 |
KC-270-W-2 | 9 | 13 | 28 | 3.2 | 6 | 10 | 20 | 12 |
KC-270-W-3 | 8 | 11 | 25 | 3.2 | 5 | 8 | 19 | 10 |
Part Number |
---|
KC-270-W-1 |
KC-270-W-2 |
KC-270-W-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread M (mm) | Full height (mm) | Width W (mm) | Width φ D2 (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 68.00 | LEVEL ADJUSTERS | 1 Piece(s) | Same day | 10 | 12 | 11 | 16 | 40 | 20630 | ||
฿ 45.00 | LEVEL ADJUSTERS | 1 Piece(s) | 35 Day(s) | 10 | 10 | 9 | 13 | 28 | 20631 | ||
฿ 44.00 | LEVEL ADJUSTERS | 1 Piece(s) | 25 Day(s) | 10 | 8 | 8 | 11 | 25 | 20632 |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Standard | Height Adjusting Handle | No |
---|---|---|---|---|---|
Body Material | Zinc Alloy | Main Body Surface Treatment | Chrome Plating | Properties | Standard |
Swivel Mechanism | No |
How can we improve?
How can we improve?