1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Level Adjuster KC-282

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Level Adjuster KC-282
  • Level Adjuster KC-282
  • Level Adjuster KC-282
  • Level Adjuster KC-282
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 105.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A low-cost type with integrated shaft and bottom parts.
· Excellent load capacity and impact-resistance.
[Applications]
· Vending machines.

 
Part Number
KC-282-1
KC-282-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Length
(mm)
Full height
(mm)
Product Code

฿ 132.00

LEVEL ADJUSTERS 1 Piece(s) Same day 1015016621579

฿ 105.00

LEVEL ADJUSTERS 1 Piece(s) Same day 10759121568

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Thread Material Carbon Steel Wire Rods for Hot forging Thread Surface Treatment Zinc Plating Chromate Treatment Body Material Carbon Steel Wire Rods for Hot forging
Main Body Surface Treatment Zinc Plating Chromate Treatment Allowable Load(kN) 29 Main Body Height E(mm) 6
Nominal of Thread M(mm) 16 Properties Standard / Oil Resistance Swivel Mechanism No