Level Adjuster KC-280

Brand :
TAKIGEN

Caution

    Product Description

    Flame-retardant level adjuster.
    [Features]
    · Flame-retardant rubber (meets UL94 V-0) used in the base.
    · Rubber used in base is non-migratory.
    · The back of the thread has a cross cut for a cross-head screwdriver, making mounting simple.
    · Integrated machining of the shaft provides excellent load and shock resistance.
    · Materials: Shaft: stainless-steel rod (SUS304), Cover: stainless-steel plate (SUS304), Base: ethylene propylene rubber (EPDM) black.
    · Hardness: 80° ± 5°
    [Applications]
    · Machine tools, vending machines, etc.

    Easy-To-Mount Level Adjuster

    KC-280-2-EP-UL external appearance

    KC-280-2-EP-UL external appearance

    KC-280 dimensional drawing

    KC-280 dimensional drawing

    KC-280 dimensional drawing

    KC-280 dimensional drawing

    Product NumberMaterialL1L2L3WøDM × PitchVertical Working Load kNProduct Mass (g)
    KC-280-0-EP-ULIron160130163060M20 × 2.59.80456
    KC-280-1-EP-ULIron130100163060M20 × 2.59.80385
    KC-280-2-EP-ULIron9770162460M16 × 28.82240
    KC-280-3-EP-ULIron9470151950M12 × 1.757.84145
    KC-280-4-EP-ULIron7050121740M10 × 1.53.9280
    KC-280-5-EP-ULIron78.560121340M8 × 1.252.9465
    KC-280-10-EP-ULIron1691302530100M20 × 2.59.80800
    KC-280-11-EP-ULIron169130253080M20 × 2.59.80655
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Level Adjuster KC-280 | TAKIGEN | MISUMI Thailand