Level Adjuster KC-275-A

Caution
Product Description
Level adjuster.
[Features]
· Made of steel.
· Materials: Shaft: carbon steel wire for cold forging (SWCH), Base: hot-rolled steel plate (SPHC).
· Surface finish: Zinc plating chromate treatment (MFZn-C).
[Applications]
· Port facilities, medical equipment, environmental equipment and chemical storage.
Ideal For Machine Tools And Vending Machines

KC-275-A dimensional drawing

Easy height adjustment after installation

Brace for adjuster
Prevents movement of machine tools due to vibration.
| Product Number | L1 | L2 | L3 | L4 | øD | M | Vertical Working Load kN | Applicable Brace | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|
| KC-275-A-1 | 208 | 180 | 28 | 18 | 75 | M16 × 2.0 | 4.9 | KC-275-C-2 | 420 |
| KC-275-A-2 | 158 | 130 | 28 | 18 | KC-275-C-2 | 360 | |||
| KC-275-A-3 | 128 | 100 | 28 | 18 | KC-275-C-2 | 320 | |||
| KC-275-A-4 | 143 | 120 | 23 | 15 | 55 | M12 × 1.75 | KC-275-C-3 | 185 | |
| KC-275-A-5 | 67 | 50 | 17 | 10 | 37 | M10 × 1.5 | 1.96 | KC-275-C-4-4N | 75 |
| KC-275-A-6 | 65.5 | 50 | 15.5 | 10 | M8 × 1.25 | KC-275-C-5-5N | 55 |