Free-Roll Adjuster KC-285

Caution
Product Description
Free-roll adjuster.
[Features]
· The main body and bottom part rotate independently, allowing adjustment while installed.
· Materials: Shaft / cold-forged carbon steel wire (SWCH); Main body / polyamide (PA) (black).
· Materials: Base / thermoplastic polyurethane (TPU) (black).
· Surface finish: Shaft / zinc plating chromate treatment (MFZn-C).
[Applications]
· Measuring instrument, office equipment, etc.
Main Body And Base Rotate Separately, Allowing Adjustment While Installed

KC-285-1 external appearance

KC-285-4 external appearance

KC-285シリーズ dimensional drawing
| Product Number | L1 | L2 | øD | M | Allowable Vertical Load N | Product Mass (g) |
|---|---|---|---|---|---|---|
| KC-285-1 | 24 | 26 | 60 | M10 × 1.5 | 588 | 69 |
| KC-285-2 | 54 | 34 | 50 | M10 × 1.5 | 113 | |
| KC-285-3 | 24 | 25.5 | 50 | M10 × 1.5 | 58 | |
| KC-285-4 | 54 | 32 | 40 | M8 × 1.25 | 71 | |
| KC-285-5 | 23 | 24 | 40 | M8 × 1.25 | 35 |