Stainless Steel Leveling Mount K-1794

Caution
Product Description
Adjustable leg made from stainless steel with excellent corrosion-resistance.
[Features]
· Has excellent durability.
[Applications]
· Suitable for freezers and refrigerators as well as kitchen and medical equipment.
Excellent Durability

K-1794-1 external appearance

K-1794-2 external appearance

K-1794-13 external appearance

K-1794-15 external appearance

K-1794-1 dimensional drawing

K-1794-2 dimensional drawing

K-1794-13 dimensional drawing

K-1794-15 dimensional drawing
| Product Number | Maximum Load kN | Product Mass (g) |
|---|---|---|
| K-1794-1 | 15.38 | 290 |
| K-1794-2 | 13.7 | 710 |
| K-1794-13 | 220 | |
| K-1794-15 | 200 |
Materials
K-1794-1 Main body: stainless-steel plate (SUS304/SUS430), Leg: stainless-steel rod / plate (SUS403/SUS430)
K-1794-2 Main body: stainless-steel plate (SUS304/SUS430), Leg: stainless-steel plate (SUS304), Leg core: cold-rolled-steel plate (SPCC)
K-1794-13 Washer: stainless-steel plate (SUS430), Leg: stainless-steel rod / plate (SUS403/SUS430)
K-1794-15 Washer: stainless-steel plate (SUS304), Leg: stainless-steel rod / plate (SUS303/SUS304)