(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flame-retardant adjuster made from stainless steel, giving it excellent corrosion-resistance.
[Features]
· Flame-retardant rubber is used for the base.
· The rubber used for the base is non-migratory.
· The underside of the thread section has a cross-shaped socket for use with a cross-head screwdriver, facilitating installation.
· Integrated machining of the shaft provides excellent load and shock resistance.
[Applications]
· Machine tools, vending machines.
KC-1280-1-EP-UL external appearance
KC-1280シリーズ dimensional drawing
KC-1280シリーズ dimensional drawing
Product Number | Material | L1 | L2 | L3 | W | øD | M × Pitch | Vertical Working Load kN | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|
KC-1280-0-EP-UL | Stainless Steel | 160 | 130 | 16 | 30 | 60 | M20 × 2.5 | 9.80 | 456 |
KC-1280-1-EP-UL | Stainless Steel | 130 | 100 | 16 | 30 | 60 | M20 × 2.5 | 9.80 | 385 |
KC-1280-2-EP-UL | Stainless Steel | 97 | 70 | 16 | 24 | 60 | M16 × 2 | 8.82 | 240 |
KC-1280-3-EP-UL | Stainless Steel | 94 | 70 | 15 | 19 | 50 | M12 × 1.75 | 7.84 | 145 |
KC-1280-4-EP-UL | Stainless Steel | 70 | 50 | 12 | 17 | 40 | M10 × 1.5 | 3.92 | 80 |
KC-1280-5-EP-UL | Stainless Steel | 78.5 | 60 | 12 | 13 | 40 | M8 × 1.25 | 2.94 | 65 |
Part Number |
---|
KC-1280-0-EP-UL |
KC-1280-1-EP-UL |
KC-1280-2-EP-UL |
KC-1280-3-EP-UL |
KC-1280-4-EP-UL |
KC-1280-5-EP-UL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Load (kN) | Thread Length (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) | Screw+Main Body Height (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 775.00 | LEVEL ADJUSTERS | 1 Piece(s) | Same day | 10 | 9.8 | 130 | 16 | 20 | 146 | 31634 | ||
฿ 717.00 | LEVEL ADJUSTERS | 1 Piece(s) | Same day | 10 | 9.8 | 100 | 16 | 20 | 116 | 31635 | ||
฿ 542.00 | LEVEL ADJUSTERS | 1 Piece(s) | Same day | 10 | 8.82 | 70 | 16 | 16 | 86 | 31636 | ||
฿ 388.00 | LEVEL ADJUSTERS | 1 Piece(s) | 25 Day(s) | 10 | 7.84 | 70 | 15 | 12 | 85 | 31637 | ||
฿ 310.00 | LEVEL ADJUSTERS | 1 Piece(s) | Same day | 10 | 3.92 | 50 | 12 | 10 | 62 | 31638 | ||
฿ 283.00 | LEVEL ADJUSTERS | 1 Piece(s) | 25 Day(s) | 10 | 2.94 | 60 | 12 | 8 | 72 | 31639 |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | With Bottom Rubber | Height Adjusting Handle | No |
---|---|---|---|---|---|
Thread Material | Stainless Steel Rod | Thread Surface Treatment | No | Body Material | Stainless Steel Plate |
Main Body Surface Treatment | No | Bottom Rubber Material | Ethylene Propylene Rubber | Properties | Corrosion Resistance |
Swivel Mechanism | No |
How can we improve?
How can we improve?