Stainless Steel Level Adjuster KC-1275-B

Caution
Product Description
Adjuster for heavy loads made from stainless steel with excellent corrosion-resistance.
[Features]
· Thrust bearings between the bolt and mounting plate make it easier to rotate the bolt.
· Thrust bearings are covered with a dust-proof PP washer.
· Materials: Shaft / stainless steel rod (SUS304); Base / stainless steel (SUS304).
· Surface finish: Tumble finishing.
· Accessories: Hex nut (1 type).
[Applications]
· Machine tools, vending machines.
Excellent Corrosion Resistance

KC-1275-B-2 external appearance

KC-1275-B dimensional drawing

KC-1275-B dimensional drawing

Type with hex socket bolt tip also available

Adjuster brace (Prevents movement of machine tools due to vibration.)
| Product Number | L1 | L2 | L3 | L4 | W | øD | M | Applicable Brace | Product Mass (g) | Vertical Working Load kN |
|---|---|---|---|---|---|---|---|---|---|---|
| KC-1275-B-1 | 209 | 180 | 29 | 17 | 30 | 60 | M20 × 2.5 | KC-1275-C-1 | 740 | 39.2 |
| KC-1275-B-11 | 192.5 | 150 | 42.5 | 29.5 | 30 | 80 | M20 × 2.5 | KC-1275-C-11 | 1,200 | 39.2 |
| KC-1275-B-2 | 159 | 130 | 29 | 17 | 30 | 60 | M20 × 2.5 | KC-1275-C-1 | 640 | 39.2 |
| KC-1275-B-12 | 196.5 | 150 | 46.5 | 31.5 | 36 | 80 | M24 × 3.0 | KC-1275-C-12 | 1,550 | 49 |
| KC-1275-B-3 | 129 | 100 | 29 | 17 | 30 | 60 | M20 × 2.5 | KC-1275-C-1 | 580 | 39.2 |
| KC-1275-B-13 | 255.5 | 200 | 55.5 | 36.5 | 46 | 100 | M30 × 3.5 | KC-1275-C-13 | 2,950 | 68.6 |
| KC-1275-B-4 | 207 | 180 | 27 | 17 | 24 | 60 | M16 × 2.0 | KC-1275-C-2 | 540 | 19.6 |
| KC-1275-B-5 | 157 | 130 | 27 | 17 | 24 | 60 | M16 × 2.0 | KC-1275-C-2 | 480 | 19.6 |
| KC-1275-B-6 | 127 | 100 | 27 | 17 | 24 | 60 | M16 × 2.0 | KC-1275-C-2 | 440 | 19.6 |
| KC-1275-B-7 | 145 | 120 | 25 | 17 | 19 | 60 | M12 × 1.75 | KC-1275-C-3 | 360 | 14.7 |