Flame-Retardant Rubber Foot (With Stainless Steel Washer) C-30-RK

Caution
Product Description
A rubber foot made of flame-retardant material (UL94V-0 compliant).
[Features]
·Select from various types according to your application.
·Non-migrating rubber (passes JIS K6267 staining test).
·Materials: Main body: ethylene propylene rubber (EPDM); Washer: stainless steel plate (SUS430).
·Hardness: 70° ±5°.
·Operating ambient temperature: 70°C or less.
·Standard color: black.
·Ivory (2.5Y9 / 1 equivalent color).
·Green gray (7.5BG7 / 2 equivalent color).
[Application]
·Rubber feet of various types of equipment, wooden furniture door stops, etc.
Choose To Suit The Application

C-30-RK-34-EP-UL-Ivory external appearance

C-30-RK-34-EP-UL-Green-gray external appearance

C-30-RK-34-EP-UL-Black external appearance

C-30-RK-3617-EP-UL-Black external appearance

C-30-RK dimensional drawing

C-30-RK dimensional drawing