Case Leg (Resin Leg) CP-30-FF

Caution
Product Description
Case foot made from UL standard compliant materials.
[Features]
· Uses flame-retardant material (UL94V-0).
· Select from among the various types available according to the given application.
· Uses non-migratory rubber (passes JISK6267 contamination testing).
· Single-action installation is possible.
[Applications]
· Leg parts on various types of equipment, etc.
Single-Action Attachment

CP-30-FF series external appearance
- *Standard color: black

CP-30-FF series external appearance
- *Standard color: black

CP-30-FF series external appearance
- *Standard color: black

CP-30-FF-1A/4A/15A dimensional drawing

CP-30-FF-3/6/10/13 dimensional drawing

CP-30-FF-5B/8B/9B dimensional drawing

CP-30-FF-3/6/10/13 dimensional drawing

Panel hole drilling dimensions
| Product Number | (L) | H | Applicable Panel Thickness | øD1 | øD2 | ød | Product Mass (g) |
|---|---|---|---|---|---|---|---|
| CP-30-FF-3 | 4.1 | 5.5 | 0.8 to 1.8 | 14.2 | 13.5 | 3.1 | 0.7 |
| CP-30-FF-6 | 3.1 | 6 | 1 to 2 | 15 | 14 | 4.1 | 1.0 |
| CP-30-FF-10 | 3.2 | 9 | 1 to 2 | 15 | 14 | 4.1 | 1.1 |
| CP-30-FF-13 | 4 | 4 | 0.6 to 1 | 10.8 | 10 | 3.6 | 0.3 |
| CP-30-FF-1A | 6.7 | 14 | 1 to 2.3 | 24 | 20 | 5 | 3.3 |
| CP-30-FF-4A | 6.8 | 10 | 1 to 2.3 | 20 | 18 | 5 | 2.2 |
| CP-30-FF-15A | 6.4 | 15 | 0.8 to 2 | 30 | 28 | 5 | 5.4 |
| CP-30-FF-5B | 4.7 | 4.2 | 0.8 to 1.8 | 4.1 | 1.2 | ||
| CP-30-FF-8B | 4 | 6 | 0.8 to 1.8 | 4.1 | 1.5 | ||
| CP-30-FF-9B | 6 | 8 | 1.5 to 2.5 | 4.1 | 1.9 |