1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Low Noise Swivel Caster No Stopper K-620J

Low Noise Swivel Caster No Stopper K-620J
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 468.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features both excellent operability and quietness. Thanks to its rubber wheel that features excellent impact resilience and a high precision main body, smooth operation is possible with minimal force.

 
Part Number
K-620J-75-R
K-620J-100-R
K-620J-125-R
K-620J-150-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

฿ 468.00

CASTERS 1 Piece(s) 29 Day(s) 9335.01~80.0060Round hole5542705875277531716

฿ 515.00

CASTERS 1 Piece(s) 29 Day(s) 12235.01~80.0060Round hole824010058100278731717

฿ 798.00

CASTERS 1 Piece(s) 29 Day(s) 16580.01~140.00110Slotted Holes75(80)75(80)1021021253210831718

฿ 907.00

CASTERS 1 Piece(s) 29 Day(s) 19080.01~140.00110Slotted Holes75(80)75(80)1021021503212031719

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Stopper (Detail) No
Wheel Material Rubber Wheel Characteristics No Fitting Material Cold rolled steel plate (SPC)
Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category Used for Light load