1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Ultra-Low Noise Fixed Caster without Stopper, K-620K

Ultra-Low Noise Fixed Caster without Stopper, K-620K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 283.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Features excellent operability and quietness.
· With a rubber wheel having excellent impact resilience and a high precision main body, smooth operation is possible with a small force.
· A gray wheel in which tire marks do not stand out.

 
Part Number
K-620K-75-R
K-620K-100-R
K-620K-125-R
K-620K-150-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 283.00

CASTERS 1 Piece(s) 29 Day(s) 9335.01~80.0060Round hole55287052752731720

฿ 330.00

CASTERS 1 Piece(s) 29 Day(s) 12235.01~80.0060Round hole8240100581002731721

฿ 560.00

CASTERS 1 Piece(s) 29 Day(s) 16580.01~140.00110Slotted Holes112(100)53(56)140801253231722

฿ 684.00

CASTERS 1 Piece(s) 29 Day(s) 19080.01~140.00110Slotted Holes112(100)53(56)140801503231723

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Stopper (Detail) No
Wheel Material Rubber Wheel Characteristics No Fitting Material Cold rolled steel plate (SPC)
Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category Used for Light load