1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Floor Type, High Load, Fixed Caster without Stopper K-590K

Low Floor Type, High Load, Fixed Caster without Stopper K-590K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,220.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Caster for super heavy items

 
Part Number
K-590K-80
K-590K-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Wheel Dia. D
(Ø)
Product CD

฿ 4,220.00

HEAVY-DUTY CASTERS 1 Piece(s) 29 Day(s) 1208031514

฿ 5,582.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 14010031515

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Low Floor Heavy Load Allowable Load Range(daN) 485.01~750.00
Stopper (Detail) No Allowable Load(daN) 686 Wheel Material Polyamide
Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Fitting Material Hot-rolled Sheet Steel Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction P1(mm) 75(80) Mounting Hole Pitch Transverse Direction P2(mm) 55(60) Plate Length L1(mm) 102
Plate Width W1(mm) 88 Wheel Width(mm) 40 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category For Heavy Load