(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Caster for heavy loads with a high allowable load and a low profile.
[Features]
· Can be used together with other units.
· Wheel material and wheel diameter can be selected to suit the application.
[Applications]
· OA equipment, large and medium equipment, carts, trolleys, etc.
K-611J-65-N external appearance
K-611J series dimensional drawing
Product Number | Notes | øD | H | L1 × W1 | P1 × P2 | L2 | (L3) | W2 | W3 | t | ød | Swivel Radius | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Rubber (R) | Nylon (N) | Phenol (PH) | Rubber (R) | Nylon (N) | Phenol (PH) | |||||||||||
K-611JS-50-(wheel) | With swivel stopper | 50 | 68 | 70 × 54 | 54 × 36 | 22 | 66 | 28 | 28 | 28 | 41 | 3 | 6.5 | (69) | (69) | (69) |
K-611JS-65-(wheel) | 65 | 92 | 90 × 90 | 71 × 71 | 25 | 85 | 36 | 38 | 38 | 49 | 3.5 | 11 | (88) | (88) | (88) | |
K-611JS-75-(wheel) | 75 | 106 | ||||||||||||||
K-611J-50-(wheel) | Without swivel stopper | 50 | 68 | 70 × 54 | 54 × 36 | 22 | - | 28 | 28 | 28 | - | 3 | 6.5 | (50) | (50) | (50) |
K-611J-65-(wheel) | 65 | 92 | 90 × 90 | 71 × 71 | 25 | - | 36 | 38 | 38 | - | 3.5 | 11 | (60) | (60) | (60) | |
K-611J-75-(wheel) | 75 | 106 | - | - | (66) | (65) | (66) | |||||||||
K-611K-50-(wheel) | Rigid | 50 | 68 | 80 × 50 | 66 × 36 | - | - | 28 | 28 | 28 | - | 2.3 | 6.5 | - | - | - |
K-611K-65-(wheel) | 65 | 92 | 111 × 70 | 91 × 47 | - | - | 36 | 38 | 38 | - | 2.8 | 10.5 | - | - | - | |
K-611K-75-(wheel) | 75 | 106 | 123 × 72 | 103 × 52 | - | - | - | 2.9 | - | - | - |
Product Number | Allowable Load kN | Product Mass (g) | ||||
---|---|---|---|---|---|---|
Rubber (R) | Nylon (N) | Phenol (PH) | Rubber (R) | Nylon (N) | Phenol (PH) | |
K-611JS-50-(wheel) | 0.8 | 2 | 1.5 | 440 | 400 | 425 |
K-611JS-65-(wheel) | 1.1 | 3 | 2.1 | 1,120 | 1,105 | 1,145 |
K-611JS-75-(wheel) | 1.4 | 4 | 2.2 | 1,185 | 1,165 | 1,205 |
K-611J-50-(wheel) | 0.8 | 2 | 1.5 | 375 | 340 | 355 |
K-611J-65-(wheel) | 1.1 | 3 | 2.1 | 955 | 940 | 980 |
K-611J-75-(wheel) | 1.4 | 4 | 2.2 | 1,040 | 1,030 | 1,060 |
K-611K-50-(wheel) | 0.8 | 2 | 1.5 | 230 | 190 | 210 |
K-611K-65-(wheel) | 1.1 | 3 | 2.1 | 575 | 560 | 600 |
K-611K-75-(wheel) | 1.4 | 4 | 2.2 | 700 | 675 | 725 |
Part Number |
---|
K-611J-75-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Mass (g) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,145.00 | HEAVY DUTY CASTERS | 1 Piece(s) | 36 Day(s) | - | 106 | 140 | Synthetic Rubber | 71 | 71 | 90 | 90 | 75 | 36 | 66 | 1,040 | - |
Loading...
Caster Type | Plate Type Universal | Properties | Low Floor Heavy Load | Fitting Material | Hot-rolled Sheet Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment | Load Category | For Heavy Load |
Surface Finish | Zinc plating chromate treatment (MFZn-c) | Remarks | Without swivel stopper |
Please check the type/dimensions/specifications of the part K-611J-75-R in the Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J series.
Part Number |
---|
K-611J-50-N |
K-611J-50-R |
K-611J-65-N |
K-611J-65-PH |
K-611J-75-N |
K-611J-75-PH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Mass (g) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 348.00 | 1 Piece(s) | Same day | 10 | 68 | 200 | [Nylon] Polyamide | 54 | 36 | 70 | 54 | 50 | 28 | 50 | 340 | 31691 | ||
฿ 482.00 | 1 Piece(s) | 36 Day(s) | - | 68 | 80 | Synthetic Rubber | 54 | 36 | 70 | 54 | 50 | 28 | 50 | 375 | - | ||
฿ 706.00 | 1 Piece(s) | Same day | 10 | 92 | 300 | [Nylon] Polyamide | 71 | 71 | 90 | 90 | 65 | 38 | 60 | 940 | 31692 | ||
฿ 1,104.00 | 1 Piece(s) | 36 Day(s) | 10 | 92 | 210 | Phenol Resin | 71 | 71 | 90 | 90 | 65 | 38 | 60 | 980 | - | ||
฿ 852.00 | 1 Piece(s) | Same day | 10 | 106 | 400 | [Nylon] Polyamide | 71 | 71 | 90 | 90 | 75 | 38 | 65 | 1,030 | 31693 | ||
฿ 1,369.00 | 1 Piece(s) | 36 Day(s) | - | 106 | 220 | Phenol Resin | 71 | 71 | 90 | 90 | 75 | 38 | 66 | 1,060 | - |
How can we improve?
How can we improve?