1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Floor Type Heavy Duty Swivel Caster without Stopper, K-570J

Low Floor Type Heavy Duty Swivel Caster without Stopper, K-570J
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,452.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster for super heavy weights

[Features]
· A heavy load caster with a compact size and an allowable load of 9.8kN.
· Made from MC nylon that features excellent oil resistance, chemical resistance, abrasion resistance, and heat resistance (-40 to +120°C)
· The swivel part has a dual layer structure of a grease-free sealed type ball bearing and a high load thrust bearing (grease outflow will not occur with normal use).
· Roller bearings are used for the wheel shafts, resulting in unbelievably smooth turning.

 
Part Number
K-570J-80
K-570J-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Wheel Dia. D
(Ø)
Product CD

฿ 4,452.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 1408031506

฿ 4,646.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 15010031507

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Low Floor Heavy Load Allowable Load Range(daN) 750.01~
Stopper (Detail) No Allowable Load(daN) 980 Wheel Material MC Nylon
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Fitting Material Hot-rolled Sheet Steel Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction P1(mm) 85 Mounting Hole Pitch Transverse Direction P2(mm) 85 Plate Length L1(mm) 112
Plate Width W1(mm) 112 Wheel Width(mm) 40 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category For Heavy Load