1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Floor Type for Heavy Load, Swivel Caster Without Stopper (Dual-Wheel Type) K-508-W (Part Number)

HEAVY-DUTY CASTERS

Low Floor Type for Heavy Load, Swivel Caster Without Stopper (Dual-Wheel Type) K-508-W
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,361.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A dual wheel type which rotates easily.
· Rotates easily thanks to independently moving dual wheels.
· The swivel part and axle have undergone a surface-hardening quenching process.
· Uses MC nylon that has excellent oil resistance, chemical resistance, abrasion resistance, and heat resistance (-40 to +120°C).

 
Part Number
K-508-W-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 1,939.00

HEAVY-DUTY CASTERS 1 Piece(s) 29 Day(s) 10108485.01~750.0049063(78)63(78)100100753931380

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Properties Low Floor Heavy Load Stopper (Detail) No
Wheel Material MC Nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Fitting Material Cold rolled steel plate (SPC)
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category For Heavy Load

Please check the type/dimensions/specifications of the part K-508-W-75 in the Low Floor Type for Heavy Load, Swivel Caster Without Stopper (Dual-Wheel Type) K-508-W series.

Products with similar specification

Part Number
K-508-W-50
K-508-W-65
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 1,361.00

1 Piece(s) Same day 1078220.01~320.0029455(65)55(65)82825032.531378

฿ 1,723.00

1 Piece(s) 29 Day(s) 1096.5320.01~485.0039263(78)63(78)100100653631379