(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Caster with a surface-hardened quenched swiveling part, and super-tough nylon used in the wheel.
[Features]
· The swiveling part has been reinforced with a surface-hardening quenching treatment.
· Uses super-tough nylon that has excellent oil resistance and abrasion resistance.
· 3 sizes of wheel, 50, 65 and 75, are available.
· Materials: Main body: cold-rolled steel plate (SPCC), Wheel: super-tough nylon (black).
· Surface finish: zinc plating, chromate treatment (MFZn-C).
[Applications]
· Large and medium equipment, etc.
K-300HJ-65 external appearance
K-300HJ dimensional drawing
K-300HJ dimensional drawing
Product Number | øD | H | L1 × W1 | P1 × P2 (P'1 × P'2) | L2 | W2 | t | d | Allowable Load kN | Product Mass (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPCC | SUS | SPCC | SUS | SPCC | ||||||||
K-300HJ-50 | 50 | 78 | 82 × 82 | 65 × 65 (55 × 55) | 18 | 32.5 | 3.0 | 3.2 | 9.5 | 2.94 | 570 | 620 |
K-300HJ-65 | 65 | 96.5 | 100 × 100 | 78 × 78 (63 × 63) | 22 | 36 | 4.0 | 10.5 | 3.92 | 1,000 | 1,065 | |
K-300HJ-75 | 75 | 108 | 100 × 100 | 78 × 78 (63 × 63) | 25 | 39 | 4.0 | 10.5 | 4.90 | 1,170 | 1,208 |
Part Number |
---|
K-300HJ-65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 913.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | Same day | 10 | 96.5 | 320.01~485.00 | 392 | 63(78) | 63(78) | 100 | 100 | 65 | 36 | 31304 |
Loading...
Caster Type | Plate Type Universal | Properties | Low Floor Heavy Load | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | Super tough nylon | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | Fitting Material | Cold rolled steel plate (SPC) |
Mounting Hole Type | Slotted Holes | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment | Load Category | For Heavy Load |
Please check the type/dimensions/specifications of the part K-300HJ-65 in the Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-300HJ series.
Part Number |
---|
K-300HJ-50 |
K-300HJ-75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 650.00 | 1 Piece(s) | Same day | 10 | 78 | 220.01~320.00 | 294 | 55(65) | 55(65) | 82 | 82 | 50 | 32.5 | 31303 | ||
฿ 1,051.00 | 1 Piece(s) | Same day | 10 | 108 | 485.01~750.00 | 490 | 63(78) | 63(78) | 100 | 100 | 75 | 39 | 31305 |
How can we improve?
How can we improve?