Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-300HJ

Caution
Product Description
Caster with a surface-hardened quenched swiveling part, and super-tough nylon used in the wheel.
[Features]
· The swiveling part has been reinforced with a surface-hardening quenching treatment.
· Uses super-tough nylon that has excellent oil resistance and abrasion resistance.
· 3 sizes of wheel, 50, 65 and 75, are available.
· Materials: Main body: cold-rolled steel plate (SPCC), Wheel: super-tough nylon (black).
· Surface finish: zinc plating, chromate treatment (MFZn-C).
[Applications]
· Large and medium equipment, etc.
Caster With Excellent Oil Resistance And Abrasion Resistance

K-300HJ-65 external appearance

K-300HJ dimensional drawing

K-300HJ dimensional drawing
| Product Number | øD | H | L1 × W1 | P1 × P2 (P'1 × P'2) | L2 | W2 | t | d | Allowable Load kN | Product Mass (g) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPCC | SUS | SPCC | SUS | SPCC | ||||||||
| K-300HJ-50 | 50 | 78 | 82 × 82 | 65 × 65 (55 × 55) | 18 | 32.5 | 3.0 | 3.2 | 9.5 | 2.94 | 570 | 620 |
| K-300HJ-65 | 65 | 96.5 | 100 × 100 | 78 × 78 (63 × 63) | 22 | 36 | 4.0 | 10.5 | 3.92 | 1,000 | 1,065 | |
| K-300HJ-75 | 75 | 108 | 100 × 100 | 78 × 78 (63 × 63) | 25 | 39 | 4.0 | 10.5 | 4.90 | 1,170 | 1,208 | |