1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Low Floor Type, Fixed Caster Without Stopper for Heavy Loads, K-300HK

Low Floor Type, Fixed Caster Without Stopper for Heavy Loads, K-300HK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 471.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The swiveling part has been reinforced with a surface-hardening quenching treatment.
· Super tough nylon with excellent oil-resistance and abrasion-resistance is used.
[Applications]
· Large and medium equipment, etc.

 
Part Number
K-300HK-50
K-300HK-65
K-300HK-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 471.00

HEAVY-DUTY CASTERS 1 Piece(s) 25 Day(s) 1078220.01~320.00294552885585032.531306

฿ 659.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 1096.5320.01~485.0039255288659653631307

฿ 816.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 10108485.01~750.0049063409572753931308

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Low Floor Heavy Load Stopper (Detail) No
Wheel Material Super tough nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Fitting Material Cold rolled steel plate (SPC)
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category For Heavy Load