1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long-Thread Swivel Caster (Without Stopper) K-420EA

Long-Thread Swivel Caster (Without Stopper) K-420EA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 152.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard screw-in type swivel caster.
[Features]
· Can be used together with other units.
· Wheel material and wheel diameter can be selected to suit the application.
· Wheel is firmly fixed by a stopper.
· Materials: Main body: cold-rolled steel plate (SPCC), Wheel: rubber (R) / nylon (N) / urethane (UR).
· Surface finish: Main body: chrome plating (MFCr).
· Accessories: hex nut.
[Applications]
· Large and medium equipment, work benches, trolleys, etc.

Caster With Selectable Wheel Diameter

K-420EA dimensional drawing A

K-420EA dimensional drawing A

K-420EA dimensional drawing B

K-420EA dimensional drawing B

Product NumberNotesøDH1H2LWMSwivel RadiusAllowable Load NProduct Mass (g)
R WheelN WheelUR WheelR WheelN WheelUR Wheel
K-420EA-50-(wheel)Without stopper5068352120M12 × 1.7547294392392250200210
K-420EA-65-(wheel)6585352421M12 × 1.7558294392 300250 
K-420EA-75-(wheel)7595352921M12 × 1.7568392490 350300 
K-420EA-100-(wheel)100126403027M16 × 2.083490588588750550600
K-420EA-125-(wheel)125152403927M16 × 2.0103588686686900650700
K-420EA-150-(wheel)150179404227M16 × 2.0118588  1,200  
Part Number
K-420EA-50-N
K-420EA-50-R
K-420EA-50-UR
K-420EA-65-N
K-420EA-65-R
K-420EA-75-N
K-420EA-75-R
K-420EA-100-N
K-420EA-100-R
K-420EA-100-UR
K-420EA-125-N
K-420EA-125-R
K-420EA-125-UR
K-420EA-150-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD

฿ 152.00

CASTERS 1 Piece(s) Same day 106835.01~80.0039[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceM125020Commercial Facilities Display / OA equipment, information and communication equipment4730296

฿ 195.00

CASTERS 1 Piece(s) Same day 1068~35.0029RubberNoM125020Commercial Facilities Display4730290

฿ 206.00

CASTERS 1 Piece(s) Same day 106835.01~80.0039[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM125020Commercial Facilities Display4730773

฿ 179.00

CASTERS 1 Piece(s) Same day 108535.01~80.0039[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceM126521Commercial Facilities Display / OA equipment, information and communication equipment5830297

฿ 229.00

CASTERS 1 Piece(s) Same day 1085~35.0029RubberNoM126521Commercial Facilities Display5830291

฿ 199.00

CASTERS 1 Piece(s) Same day 109535.01~80.0049[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceM127521Commercial Facilities Display / OA equipment, information and communication equipment6830298

฿ 271.00

CASTERS 1 Piece(s) 29 Day(s) 109535.01~80.0039RubberNoM127521Commercial Facilities Display6830292

฿ 358.00

CASTERS 1 Piece(s) 29 Day(s) 1012635.01~80.0049[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceM1610027Commercial Facilities Display / OA equipment, information and communication equipment8330299

฿ 465.00

CASTERS 1 Piece(s) 29 Day(s) 1012635.01~80.0049RubberNoM1610027Commercial Facilities Display8330293

฿ 550.00

CASTERS 1 Piece(s) 29 Day(s) 1012635.01~80.0059[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM1610027Commercial Facilities Display8330312

฿ 554.00

CASTERS 1 Piece(s) 29 Day(s) 1015235.01~80.0069[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceM1612527Commercial Facilities Display / OA equipment, information and communication equipment10330300

฿ 674.00

CASTERS 1 Piece(s) 29 Day(s) 1015235.01~80.0059RubberNoM1612527Commercial Facilities Display10330294

฿ 667.00

CASTERS 1 Piece(s) 29 Day(s) 1015235.01~80.0069[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceM1612527Commercial Facilities Display10330313

฿ 909.00

CASTERS 1 Piece(s) 29 Day(s) 1017935.01~80.0059RubberNoM1615027Commercial Facilities Display11830295

Loading...

  1. 1
 

Basic Information

Caster Type Screw-In Type Stopper (Detail) No Fitting Material Cold rolled steel plate (SPC)
Load Category Used for Light load