(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard screw-in type swivel caster.
[Features]
· Can be used together with other units.
· Wheel material and wheel diameter can be selected to suit the application.
· Materials: Main body: cold-rolled steel plate (SPCC), Wheel: rubber (R) / nylon (N) / urethane (UR).
· Surface finish: Main body: chrome plating (MFCr).
· Accessories: hex nut.
[Applications]
· Large and medium equipment, work benches, trolleys, etc.
K-415EA-75-R external appearance
K-415EA dimensional drawing
K-415EA dimensional drawing
Product Number | Notes | øD | H1 | H2 | L | W | M | R | Swivel Radius | Allowable Load N | Product Mass (g) | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R Wheel | N Wheel | UR Wheel | R Wheel | N Wheel | UR Wheel | ||||||||||
K-415EA-50-(wheel) | With stopper | 50 | 68 | 35 | 21 | 20 | M12 × 1.75 | 65 | 58 | 294 | 392 | 392 | 250 | 200 | 210 |
K-415EA-65-(wheel) | 65 | 85 | 35 | 24 | 21 | M12 × 1.75 | 66 | 62 | 294 | 392 | / | 300 | 250 | / | |
K-415EA-75-(wheel) | 75 | 95 | 35 | 29 | 21 | M12 × 1.75 | 74 | 68 | 392 | 490 | / | 350 | 300 | / | |
K-415EA-100-(wheel) | 100 | 126 | 40 | 30 | 27 | M16 × 2.0 | 88 | 83 | 490 | 588 | 588 | 750 | 550 | 600 | |
K-415EA-125-(wheel) | 125 | 152 | 40 | 39 | 27 | M16 × 2.0 | 99 | 103 | 588 | 686 | 686 | 900 | 650 | 700 | |
K-415EA-150-(wheel) | 150 | 179 | 40 | 42 | 27 | M16 × 2.0 | 102 | 118 | 588 | / | / | 1,200 | / | / |
Part Number |
---|
K-415EA-50-N |
K-415EA-50-R |
K-415EA-50-UR |
K-415EA-65-N |
K-415EA-65-R |
K-415EA-75-N |
K-415EA-75-R |
K-415EA-100-N |
K-415EA-100-R |
K-415EA-100-UR |
K-415EA-125-N |
K-415EA-125-R |
K-415EA-125-UR |
K-415EA-150-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Swivel Radius (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 182.00 | CASTERS | 1 Piece(s) | Same day | 10 | 68 | 35.01~80.00 | 39 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | M12 | 50 | 20 | Commercial Facilities Display / OA equipment, information and communication equipment | 58 | 30194 | ||
฿ 229.00 | CASTERS | 1 Piece(s) | Same day | 10 | 68 | ~35.00 | 29 | Rubber | No | M12 | 50 | 20 | Commercial Facilities Display | 58 | 30188 | ||
฿ 229.00 | CASTERS | 1 Piece(s) | Same day | 10 | 68 | 35.01~80.00 | 39 | [Urethane] Urethane Rubber | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M12 | 50 | 20 | Commercial Facilities Display | 58 | 30771 | ||
฿ 210.00 | CASTERS | 1 Piece(s) | Same day | 10 | 85 | 35.01~80.00 | 39 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | M12 | 65 | 21 | Commercial Facilities Display / OA equipment, information and communication equipment | 62 | 30195 | ||
฿ 265.00 | CASTERS | 1 Piece(s) | Same day | 10 | 85 | ~35.00 | 29 | Rubber | No | M12 | 65 | 21 | Commercial Facilities Display | 62 | 30189 | ||
฿ 233.00 | CASTERS | 1 Piece(s) | Same day | 10 | 95 | 35.01~80.00 | 49 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | M12 | 75 | 21 | Commercial Facilities Display / OA equipment, information and communication equipment | - | 30196 | ||
฿ 303.00 | CASTERS | 1 Piece(s) | Same day | 10 | 95 | 35.01~80.00 | 39 | Rubber | No | M12 | 75 | 21 | Commercial Facilities Display | - | 30190 | ||
฿ 411.00 | CASTERS | 1 Piece(s) | Same day | 10 | 126 | 35.01~80.00 | 58.8 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | M16 | 100 | 27 | Commercial Facilities Display / OA equipment, information and communication equipment | 83 | 30197 | ||
฿ 519.00 | CASTERS | 1 Piece(s) | Same day | 10 | 126 | 35.01~80.00 | 49 | Rubber | No | M16 | 100 | 27 | Commercial Facilities Display | 83 | 30191 | ||
฿ 613.00 | CASTERS | 1 Piece(s) | Same day | 10 | 126 | 35.01~80.00 | 59 | [Urethane] Urethane Rubber | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M16 | 100 | 27 | Commercial Facilities Display | 83 | 30210 | ||
฿ 588.00 | CASTERS | 1 Piece(s) | 29 Day(s) | 10 | 152 | 35.01~80.00 | 69 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | M16 | 125 | 27 | Commercial Facilities Display / OA equipment, information and communication equipment | 103 | 30198 | ||
฿ 718.00 | CASTERS | 1 Piece(s) | 29 Day(s) | 10 | 152 | 35.01~80.00 | 59 | Rubber | No | M16 | 125 | 27 | Commercial Facilities Display | 103 | 30192 | ||
฿ 736.00 | CASTERS | 1 Piece(s) | 29 Day(s) | 10 | 152 | 35.01~80.00 | 69 | [Urethane] Urethane Rubber | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M16 | 125 | 27 | Commercial Facilities Display | 103 | 30211 | ||
฿ 953.00 | CASTERS | 1 Piece(s) | 29 Day(s) | 10 | 179 | 35.01~80.00 | 59 | Rubber | No | M16 | 150 | 27 | Commercial Facilities Display | 118 | 30193 |
Loading...
Caster Type | Screw-In Type | Stopper (Detail) | With Rotation Stopper | Fitting Material | Cold rolled steel plate (SPC) |
---|---|---|---|---|---|
Load Category | Used for Light load |
How can we improve?
How can we improve?