1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultra-Heavy Load Swivel Caster Without Stopper K-51 (K-51-250)

HEAVY-DUTY CASTERS

Ultra-Heavy Load Swivel Caster Without Stopper K-51 (K-51-250)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Caster for super heavy weights

[Features]
· A special bearing is used for the swivel part and axle part

 
Part Number
K-51-250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Product CD

฿ 25,859.00

HEAVY-DUTY CASTERS 1 Piece(s) 29 Day(s) 315122515515519519525031085

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Allowable Load Range(daN) 750.01~ Stopper (Detail) No
Wheel Material Hard urethane rubber Wheel Characteristics No Fitting Material Ductile cast iron
Mounting Hole Type Round hole Wheel Width(mm) 90 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment
Load Category Ultra Heavy Load

Please check the type/dimensions/specifications of the part K-51-250 in the Ultra-Heavy Load Swivel Caster Without Stopper K-51 series.

Products with similar specification

Part Number
K-51-300
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting height
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Product CD

฿ 31,495.00

1 Piece(s) 29 Day(s) 365132317017021021030031086