1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Static Freely Swiveling Caster with Stopper, K-630JS (Part Number)

CASTERS

Anti-Static Freely Swiveling Caster with Stopper, K-630JS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 782.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Prevents the adherence of dust caused by static electricity through use of an anti-static wheel.
· The electric resistance values are, by measurement value, 108Ω or less for synthetic rubber and 107 to 108Ω for urethane.
· Features excellent abrasion resistance and the staining of floors is suppressed through use of a non-carbon wheel (urethane wheel)

 
Part Number
K-630JS-150-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Product CD

฿ 1,801.00

CASTERS 1 Piece(s) 29 Day(s) 198140.01~220.00200Synthetic RubberAntistaticSlotted Holes87(93)87(93)1201201504212819831727

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) With Rotation Stopper
Fitting Material Cold rolled steel plate (SPC) Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load

Please check the type/dimensions/specifications of the part K-630JS-150-R in the Anti-Static Freely Swiveling Caster with Stopper, K-630JS series.

Products with similar specification

Part Number
K-630JS-100-UR
K-630JS-130-R
K-630JS-130-UR
K-630JS-150-UR
K-630JS-75-R
K-630JS-75-UR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Product CD

฿ 2,386.00

1 Piece(s) 29 Day(s) 144140.01~220.00170[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / AntistaticSlotted Holes70(73)70(73)95951003211514431737

฿ 1,638.00

1 Piece(s) 29 Day(s) 177140.01~220.00180Synthetic RubberAntistaticSlotted Holes79(82)79(82)1051051303812117731726

฿ 3,991.00

1 Piece(s) 29 Day(s) 177220.01~320.00260[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / AntistaticSlotted Holes79(82)79(82)1051051303813017731738

฿ 4,162.00

1 Piece(s) Same day 198220.01~320.00300[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / AntistaticSlotted Holes87(93)87(93)1201201504213019831739

฿ 782.00

1 Piece(s) 40 Day(s) 10035.01~80.0080Synthetic RubberAntistaticRound hole6363818175328210031724

฿ 2,375.00

1 Piece(s) Same day 10080.01~140.00120[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / AntistaticRound hole6363818175328910031736