1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Fixed Caster, without Stopper, K-630K (Part Number)

CASTERS

Anti-Static Fixed Caster, without Stopper, K-630K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 573.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Prevents the adherence of dust caused by static electricity through use of an anti-static wheel.
· The electric resistance values are, by measurement value, 108Ω or less for synthetic rubber, and 107 to 108Ω for urethane.
· Features excellent abrasion resistance and the staining of floors is suppressed through use of a non-carbon wheel (urethane wheel)

 
Part Number
K-630K-150-UR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 3,746.00

CASTERS 1 Piece(s) 29 Day(s) 198220.01~320.00300[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic10056138901504231747

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Static electricity prevention Stopper (Detail) No
Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Medium Load

Please check the type/dimensions/specifications of the part K-630K-150-UR in the Anti-Static Fixed Caster, without Stopper, K-630K series.

Products with similar specification

Part Number
K-630K-100-UR
K-630K-130-R
K-630K-130-UR
K-630K-150-R
K-630K-75-R
K-630K-75-UR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 2,051.00

1 Piece(s) 29 Day(s) 144140.01~220.00170[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic8045115801003231745

฿ 1,104.00

1 Piece(s) 29 Day(s) 177140.01~220.00180Synthetic RubberAntistatic10056138901303831734

฿ 3,597.00

1 Piece(s) 29 Day(s) 177220.01~320.00260[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic10056138901303831746

฿ 1,287.00

1 Piece(s) 29 Day(s) 198140.01~220.00200Synthetic RubberAntistatic10056138901504231735

฿ 573.00

1 Piece(s) 29 Day(s) 10035.01~80.0080Synthetic RubberAntistatic63409571753231732

฿ 1,850.00

1 Piece(s) 29 Day(s) 10080.01~140.00120[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic63409571753231744