(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Prevents the adherence of dust caused by static electricity through use of an anti-static wheel.
· The electric resistance values are, by measurement value, 108Ω or less for synthetic rubber, and 107 to 108Ω for urethane.
· Features excellent abrasion resistance and the staining of floors is suppressed through use of a non-carbon wheel (urethane wheel)
Part Number |
---|
K-630K-130-UR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,597.00 | CASTERS | 1 Piece(s) | 29 Day(s) | 177 | 220.01~320.00 | 260 | [Urethane] Urethane Rubber | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic | 100 | 56 | 138 | 90 | 130 | 38 | 31746 |
Loading...
Caster Type | Plate Type Fixed | Properties | Static electricity prevention | Stopper (Detail) | No |
---|---|---|---|---|---|
Fitting Material | Cold rolled steel plate (SPC) | Mounting Hole Type | Round hole | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment |
Load Category | Medium Load |
Please check the type/dimensions/specifications of the part K-630K-130-UR in the Anti-Static Fixed Caster, without Stopper, K-630K series.
Part Number |
---|
K-630K-100-R |
K-630K-100-UR |
K-630K-130-R |
K-630K-150-R |
K-630K-150-UR |
K-630K-75-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 786.00 | 1 Piece(s) | 29 Day(s) | 144 | 80.01~140.00 | 120 | Synthetic Rubber | Antistatic | 80 | 45 | 115 | 80 | 100 | 32 | 31733 | ||
฿ 2,051.00 | 1 Piece(s) | 29 Day(s) | 144 | 140.01~220.00 | 170 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 80 | 45 | 115 | 80 | 100 | 32 | 31745 | ||
฿ 1,104.00 | 1 Piece(s) | 29 Day(s) | 177 | 140.01~220.00 | 180 | Synthetic Rubber | Antistatic | 100 | 56 | 138 | 90 | 130 | 38 | 31734 | ||
฿ 1,287.00 | 1 Piece(s) | 29 Day(s) | 198 | 140.01~220.00 | 200 | Synthetic Rubber | Antistatic | 100 | 56 | 138 | 90 | 150 | 42 | 31735 | ||
฿ 3,746.00 | 1 Piece(s) | 29 Day(s) | 198 | 220.01~320.00 | 300 | [Urethane] Urethane Rubber | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance / Antistatic | 100 | 56 | 138 | 90 | 150 | 42 | 31747 | ||
฿ 573.00 | 1 Piece(s) | 29 Day(s) | 100 | 35.01~80.00 | 80 | Synthetic Rubber | Antistatic | 63 | 40 | 95 | 71 | 75 | 32 | 31732 |
How can we improve?
How can we improve?