1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Dual Wheel Free-Swivel Caster, with Stopper, K-200MYS

Dual Wheel Free-Swivel Caster, with Stopper, K-200MYS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact and lightweight with a low mounting height.
· Turning is smooth.
· Dual wheels provide outstanding traveling stability

 
Part Number
K-200MYS-40
K-200MYS-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Product CD

฿ 310.00

DOUBLEWHEEL CASTERS 1 Piece(s) Same day 1060494039233430721

฿ 386.00

DOUBLE-WHEEL CASTERS 1 Piece(s) 29 Day(s) 1074.5785045274030722

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Others / Dual Wheels Allowable Load Range(daN) 35.01~80.00 Stopper (Detail) With Rotation Stopper
Wheel Material Nylon Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Fitting Material Zinc Alloy Die-Cast
Mounting Hole Type Round Holes (3 Holes) Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category Used for Light load