Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-100HB2

Caution
Product Description
Caster with 2 radial bearings used in the wheel axle, providing excellent mobility.
[Features]
· Choice of polyurethane or engineering plastic wheel.
· 4 sizes of wheel between 40 to 75 available.
· Materials: Main body: cold-rolled steel plate (SPCC), Wheel: polyurethane resin / engineering plastic.
· Surface finish: Main body: zinc plating, black chromate treatment (MFZn-C).
· Standard color: black.
[Applications]· Computers, copiers, measuring equipment, precision equipment, etc.
Lightweight Engineering Plastic Wheel Has Good Impact Resistance To Stand Up To Rough Applications

K-100HB2 series dimensional drawing

K-100HB2 series (caster) dimensional drawing
| Product Number | Notes | øD | H | L1 × L2 | P1 × P2 | L3 | W | t | ød | Swivel Radius | Allowable Load kN | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| K-100HB2-40-EP | Without stopper | 40 | 60 | 58 × 58 | 44 × 44 | 14 | 25 | 2.3 | 6.5 | 35 | 1.96 | 265 |
| K-100HB2-40-PA | Without stopper | 35 | 275 | |||||||||
| K-100HB2-50-EP | Without stopper | 50 | 72 | 64 × 64 | 50 × 50 | 20 | 28 | 2.6 | 46 | 2.45 | 423 | |
| K-100HB2-50-PA | Without stopper | 46 | 438 | |||||||||
| K-100HB2-65-EP | Without stopper | 65 | 92 | 90 × 90 | 71 × 71 | 22 | 38 | 3.2 | 10.5 | 56 | 2.94 | 920 |
| K-100HB2S-65-EP | With stopper | 68 | 965 | |||||||||
| K-100HB2-75-EP | Without stopper | 75 | 106 | 61 | 3.43 | 1,000 | ||||||
| K-100HB2S-75-EP | With stopper | 68 | 1,050 |
P.A polyurethane wheel
With abrasion resistance superior to metal. High elasticity prevents shocks to the load.
Even remaining fixed for a long period will not cause warping due to the load.
Quiet and doesn't damage floors.
Light weight achieved by using aluminum for the wheel hubs and high-performance engineering plastic for the bushing.
2 radial bearings are used in the wheel axle which doesn't damage floors. Structure with support at both ends provide excellent mobility.
E.P engineering plastic wheel
Lightweight with good impact resistance to stand up to rough applications.
Excellent heat resistance, cold resistance and chemical resistance.
2 radial bearings are used in the wheel axle, and a structure with support at both ends provides excellent mobility.