(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
[P.A Polyurethane Wheel]
· Abrasion-resistance superior to that of metal, while being highly elastic to prevent payload from being subjected to shocks.
· Distortion due to load does not remain even when fixed for long periods of time.
· Quiet, and does not damage the floor.
· Weight reduction is realized by using aluminum for the wheel hub and high performance engineering plastic for the bushing.
· Gentle on floors, employs 2 radial bearings for the rotating part of the wheel, and features a dual-end support mechanism for excellent mobility.
[E.P Engineering Plastic Wheel]
· Lightweight with good impact-resistance to withstand rough applications.
· Excellent heat resistance, cold resistance, and chemical resistance.
· Employs 2 radial bearings for the rotating part of the wheel and features a dual-end support mechanism for excellent mobility.
[Applications]
· For computers, copy machines, measuring instruments and precision equipment.
Part Number |
---|
K-600HB2-40-EP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Properties | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 815.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | Same day | 10 | 60 | [Low-Profile Heavy-Load] Low Floor Heavy Load | 140.01~220.00 | 196 | Engineering Plastic | Chemical Resistance / Heat resistant / Cold Resistance | 60 | 30 | 74 | 44 | 40 | 25 | 31056 |
Loading...
Caster Type | Plate Type Fixed / Others | Stopper (Detail) | No | Fitting Material | Cold rolled steel plate (SPC) |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Commercial Facilities Display / OA equipment, information and communication equipment | Load Category | For Heavy Load |
Please check the type/dimensions/specifications of the part K-600HB2-40-EP in the Low Floor Type Fixed Caster for Heavy Weights Without Stopper K-600HB2 series.
Part Number |
---|
K-600HB2-40-PA |
K-600HB2-50-EP |
K-600HB2-50-PA |
K-600HB2-65-EP |
K-600HB2-75-EP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting height (mm) | Properties | Allowable Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,370.00 | 1 Piece(s) | Same day | 10 | 60 | [Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume | 140.01~220.00 | 196 | Polyurethane Resin | Abrasion Resistance | 60 | 30 | 74 | 44 | 40 | 25 | 31054 | ||
฿ 1,137.00 | 1 Piece(s) | 35 Day(s) | 10 | 72 | [Low-Profile Heavy-Load] Low Floor Heavy Load | 220.01~320.00 | 245 | Engineering Plastic | Chemical Resistance / Cold Resistance / Heat resistant | 66 | 36 | 80 | 50 | 50 | 28 | 31057 | ||
฿ 1,877.00 | 1 Piece(s) | 35 Day(s) | 10 | 72 | [Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume | 220.01~320.00 | 245 | Polyurethane Resin | Abrasion Resistance | 66 | 36 | 80 | 50 | 50 | 28 | 31055 | ||
฿ 2,150.00 | 1 Piece(s) | 35 Day(s) | 10 | 92 | [Low-Profile Heavy-Load] Low Floor Heavy Load | 220.01~320.00 | 294 | Engineering Plastic | Chemical Resistance / Cold Resistance / Heat resistant | 91 | 47 | 111 | 71 | 65 | 38 | 31058 | ||
฿ 2,529.00 | 1 Piece(s) | 35 Day(s) | 10 | 106 | [Low-Profile Heavy-Load] Low Floor Heavy Load | 320.01~485.00 | 343 | Engineering Plastic | Chemical Resistance / Cold Resistance / Heat resistant | 103 | 52 | 123 | 72 | 75 | 38 | 31059 |
How can we improve?
How can we improve?