1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Floor Type Fixed Caster for Heavy Weights Without Stopper K-600HB2

Low Floor Type Fixed Caster for Heavy Weights Without Stopper K-600HB2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 815.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
[P.A Polyurethane Wheel]
· Abrasion-resistance superior to that of metal, while being highly elastic to prevent payload from being subjected to shocks.
· Distortion due to load does not remain even when fixed for long periods of time.
· Quiet, and does not damage the floor.
· Weight reduction is realized by using aluminum for the wheel hub and high performance engineering plastic for the bushing.
· Gentle on floors, employs 2 radial bearings for the rotating part of the wheel, and features a dual-end support mechanism for excellent mobility.
[E.P Engineering Plastic Wheel]
· Lightweight with good impact-resistance to withstand rough applications.
· Excellent heat resistance, cold resistance, and chemical resistance.
· Employs 2 radial bearings for the rotating part of the wheel and features a dual-end support mechanism for excellent mobility.
[Applications]
· For computers, copy machines, measuring instruments and precision equipment.

 
Part Number
K-600HB2-40-EP
K-600HB2-40-PA
K-600HB2-50-EP
K-600HB2-50-PA
K-600HB2-65-EP
K-600HB2-75-EP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Properties Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 815.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 1060[Low-Profile Heavy-Load] Low Floor Heavy Load140.01~220.00196Engineering PlasticChemical Resistance / Heat resistant / Cold Resistance60307444402531056

฿ 1,370.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 1060[Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume140.01~220.00196Polyurethane ResinAbrasion Resistance60307444402531054

฿ 1,137.00

HEAVY-DUTY CASTERS 1 Piece(s) 29 Day(s) 1072[Low-Profile Heavy-Load] Low Floor Heavy Load220.01~320.00245Engineering PlasticChemical Resistance / Heat resistant / Cold Resistance66368050502831057

฿ 1,877.00

HEAVY-DUTY CASTERS 1 Piece(s) 29 Day(s) 1072[Low-Profile Heavy-Load] Low Floor Heavy Load・Low Volume220.01~320.00245Polyurethane ResinAbrasion Resistance66368050502831055

฿ 2,150.00

HEAVY-DUTY CASTERS 1 Piece(s) 29 Day(s) 1092[Low-Profile Heavy-Load] Low Floor Heavy Load220.01~320.00294Engineering PlasticChemical Resistance / Heat resistant / Cold Resistance914711171653831058

฿ 2,529.00

HEAVY-DUTY CASTERS 1 Piece(s) 29 Day(s) 10106[Low-Profile Heavy-Load] Low Floor Heavy Load320.01~485.00343Engineering PlasticChemical Resistance / Heat resistant / Cold Resistance1035212372753831059

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Others Stopper (Detail) No Fitting Material Cold rolled steel plate (SPC)
Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category For Heavy Load