Swivel Caster For Heavy Loads (With Stopper) K-507YS

Brand :
TAKIGEN
Caution
Product Description
Highest load capacity caster with a stopper.
[Features]
· Smooth wheel rotation due to using ball bearings in the wheel axle.
· Highest load capacity with a stopper.
· Simple to use with an ON and OFF pedal that is operated by being stepped on.
[Applications]
· Carts for heavy loads, large machinery, etc.
Uses Ball Bearings In The Wheel Axle For Smooth Wheel Rotation

K-507YS/K-507YNS dimensional drawing

K-507YS/K-507YNS dimensional drawing
| Product Number | øD | H | L1 × L1 | P × P | L2 | W | t | ød | (R) | Allowable Load kN | Product Mass With Stopper (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| With Stopper | |||||||||||
| K-507YS-100 | 100 | 144 | 108 × 108 | 80 × 80 | 37 | 45 | 5 | 11 | 150 | 4.50 | 2,070 |
| K-507YNS-130 | 130 | 177 | 108 × 108 | 80 × 80 | 40 | 50 | 5 | 11 | 185 | 4.90 | 3,520 |
| K-507YNS-150 | 150 | 198 | 120 × 120 | 90 × 90 | 45 | 50 | 5 | 11 | 195 | 5.39 | 4,280 |
| K-507YNS-200 | 200 | 250 | 140 × 140 | 112 × 112 | 58 | 63 | 6 | 14 | 250 | 6.48 | 7,140 |