1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swivel Casters for Heavy Loads without Stopper, K-100HB

Swivel Casters for Heavy Loads without Stopper, K-100HB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,709.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Employs a roller bearing for the wheel rotation part, features high load resistance, and smooth wheel rotation.
· Turns quietly, is seismic resistant, and features a shock-resistant design that enables stable operation on uneven surfaces.

 
Part Number
K-100HB-130
K-100HB-130-PH
K-100HB-150
K-100HB-150-PH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load
(daN)
Wheel Material Wheel Dia. D
(Ø)
Mass
(g)
Product CD

฿ 3,709.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 165225Synthetic Rubber1302,43030077

฿ 4,141.00

HEAVY DUTY CASTERS 1 Piece(s) 36 Day(s) 165343Phenol Resin1302,400-

฿ 4,396.00

HEAVY-DUTY CASTERS 1 Piece(s) 29 Day(s) 187274Synthetic Rubber1502,83030078

฿ 4,938.00

RETRACTING STAY 1 Piece(s) 36 Day(s) 187411Phenol Resin1502,760-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Stopper (Detail) No
Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction P1(mm) 90
Mounting Hole Pitch Transverse Direction P2(mm) 90 Plate Length L1(mm) 110 Plate Width W1(mm) 110
Wheel Width(mm) 42 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment Load Category Medium Load
Surface Finish Zinc plating chromate treatment (MFZn-C)