1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fixed Casters for Heavy Loads without Stopper, K-600HB (Part Number)

HEAVY-DUTY CASTERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Fixed Casters for Heavy Loads without Stopper, K-600HB
  • Fixed Casters for Heavy Loads without Stopper, K-600HB
  • Fixed Casters for Heavy Loads without Stopper, K-600HB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,049.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Employs a roller bearing for the wheel rotation part, features high load resistance, and smooth wheel rotation.
· Turns quietly, is seismic resistant, and features a shock-resistant design that enables stable operation on uneven surfaces.

 
Part Number
K-600HB-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mass
(g)
Product CD

฿ 3,269.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 187274Synthetic Rubber1126313586150422,06030488

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Stopper (Detail) No
Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment
Load Category For Heavy Load Surface Finish Zinc platinf chromate treatment (MFZn-C)

Please check the type/dimensions/specifications of the part K-600HB-150 in the Fixed Casters for Heavy Loads without Stopper, K-600HB series.

Products with similar specification

Part Number
K-600HB-100
K-600HB-100-PH
K-600HB-130
K-600HB-130-PH
K-600HB-150-PH
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting height
(mm)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mass
(g)
Product CD

฿ 2,049.00

1 Piece(s) Same day 130181Synthetic Rubber10352123721003895030486

฿ 2,326.00

1 Piece(s) 36 Day(s) 130255Phenol Resin103521237210038870-

฿ 2,485.00

1 Piece(s) 29 Day(s) 165225Synthetic Rubber1126313586130421,66030487

฿ 3,018.00

1 Piece(s) 36 Day(s) 165343Phenol Resin1126313586130421,550-

฿ 3,898.00

1 Piece(s) 36 Day(s) 187441Phenol Resin1126313586150421,930-