(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ball bearings used in the wheel rotation part make the wheel rotation smooth.
[Applications]
· Platform truck for heavy load, heavy duty machinery.
Part Number |
---|
K-557YN-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,299.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | Same day | 250 | 485.01~750.00 | 648 | 112 | 63 | 151 | 102 | 200 | 63 | 31575 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Material | UMC Nylon |
---|---|---|---|---|---|
Wheel Characteristics | Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant | Fitting Material | Hot-rolled Sheet Steel | Mounting Hole Type | Round hole |
Application | Streamlining of Logistics, Hand Truck / Factory facilities | Load Category | For Heavy Load |
Please check the type/dimensions/specifications of the part K-557YN-200 in the Fixed Casters for Heavy Loads Without Stopper, K-557Y series.
Part Number |
---|
K-557Y-100 |
K-557YN-130 |
K-557YN-150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,824.00 | 1 Piece(s) | 25 Day(s) | 144 | 320.01~485.00 | 450 | 103 | 52 | 139 | 88 | 100 | 45 | 31372 | ||
฿ 2,650.00 | 1 Piece(s) | Same day | 177 | 485.01~750.00 | 490 | 100 | 56 | 140 | 96 | 130 | 50 | 31573 | ||
฿ 3,028.00 | 1 Piece(s) | Same day | 198 | 485.01~750.00 | 539 | 100 | 56 | 140 | 96 | 150 | 50 | 31574 |
How can we improve?
How can we improve?