1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swivel Caster (With Stopper) K-413S (Part Number)

CASTERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Swivel Caster (With Stopper) K-413S
  • Swivel Caster (With Stopper) K-413S
  • Swivel Caster (With Stopper) K-413S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 261.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard swivel caster.
[Features]
· With powerful stopper.
· Choose from an abundant selection of wheel materials to suit the application.
· Materials: Main body: cold-rolled steel plate (SPCC), Wheel: rubber (R) / nylon (N) / urethane (UB).
· Surface finish: Main body: zinc plating, chromate treatment (MFZn-C).
[Applications]
· Large and medium equipment, work benches, trolleys, etc.

Caster With Powerful Stopper

K-413S external appearance

K-413S external appearance

ø65/75 (wheel diameter 65/75 mm) mounting seat

ø65/75 (wheel diameter 65/75 mm) mounting seat

ø100 (wheel diameter 100 mm) mounting seat

ø100 (wheel diameter 100 mm) mounting seat

K-413S dimensional drawing

K-413S dimensional drawing

K-413S dimensional drawing

K-413S dimensional drawing

Product NumberøDHL1 × W1P1 × P2
(P'1 × P'2)
L2W2tødSwivel RadiusAllowable Load kNProduct Mass (g)
R WheelN WheelUB WheelR WheelN WheelUB Wheel
K-413S-65-(wheel)658558 × 7042 × 5529262.38.8690.490.690.69440365401
K-413S-75-(wheel)759358 × 7042 × 5528262.38.8690.590.780.78485390426
K-413S-100-(wheel)10013290 × 9068 × 68
(71 × 71)
35323.211891.181.180.981,2401,0801,211
K-413S-125-(wheel)125168102 × 10275 × 75
(80 × 80)
38354111051.471.471.271,8402,0001,863
K-413S-150-(wheel)150190102 × 10275 × 75
(80 × 80)
41354111171.571.571.372,1102,4002,076
K-420S-65-(wheel)658558 × 7042 × 5529262.38.8630.490.690.69440365345
K-420S-75-(wheel)759358 × 7042 × 5528262.38.8670.590.780.78485390372
K-420S-100-(wheel)10013290 × 9068 × 68
(71 × 71)
35323.211861.181.180.981,2401,0801,069
K-420S-125-(wheel)125168102 × 10275 × 75
(80 × 80)
38354111021.471.471.271,8402,0001,622
K-420S-150-(wheel)150190102 × 10275 × 75
(80 × 80)
41354111171.571.571.372,1102,4001,824
K-420SR-65-(wheel)658570 × 4755 × 28 262.38.8 0.490.690.69260185231
K-420SR-75-(wheel)759370 × 4755 × 28 262.38.8 0.590.780.78305200250
K-420SR-100-(wheel)100132110 × 7880 × 45
(90 × 50)
 323.211 1.181.180.98810650828
K-420SR-125-(wheel)125168140 × 94100 × 56
(112 × 53)
 383.511 1.471.471.271,3601,6001,361
K-420SR-150-(wheel)150190140 × 94100 × 56
(112 × 53)
 433.511 1.571.571.371,6201,9001,585
Part Number
K-413S-150-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD

฿ 1,286.00

CASTERS 1 Piece(s) 25 Day(s) -190140.01~220.00157RubberNoSlotted Holes75(80)75(80)10210215035Commercial Facilities Display / Steel shelve, woodwork furniture11730240

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Cold rolled steel plate (SPC)
Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-413S-150-R in the Swivel Caster (With Stopper) K-413S series.

Products with similar specification

Part Number
K-413S-125-N
K-413S-125-R
K-413S-125-UB
K-413S-150-UB
K-413S-65-N
K-413S-65-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Product CD

฿ 1,269.00

1 Piece(s) Same day -168140.01~220.00147[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil ResistanceSlotted Holes75(80)75(80)10210212535Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment10530244

฿ 1,164.00

1 Piece(s) Same day -168140.01~220.00147RubberNoSlotted Holes75(80)75(80)10210212535Commercial Facilities Display / Steel shelve, woodwork furniture10530239

฿ 1,564.00

1 Piece(s) Same day -16880.01~140.00127[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes75(80)75(80)10210212535Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment10530963

฿ 1,879.00

1 Piece(s) 29 Day(s) -19080.01~140.00137[Urethane] Urethane RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes75(80)75(80)10210215035Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment11730964

฿ 261.00

1 Piece(s) Same day 108535.01~80.0069[Nylon] NylonGasoline Resistance (Light Oil included) / Chemical Resistance / Oil ResistanceRound hole425558706526Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment6930241

฿ 329.00

1 Piece(s) Same day 108535.01~80.0049RubberNoRound hole425558706526Commercial Facilities Display / Steel shelve, woodwork furniture6930236