Swivel Caster (With Stopper) K-413S

Caution
Product Description
Standard swivel caster.
[Features]
· With powerful stopper.
· Choose from an abundant selection of wheel materials to suit the application.
· Materials: Main body: cold-rolled steel plate (SPCC), Wheel: rubber (R) / nylon (N) / urethane (UB).
· Surface finish: Main body: zinc plating, chromate treatment (MFZn-C).
[Applications]
· Large and medium equipment, work benches, trolleys, etc.
Caster With Powerful Stopper

K-413S external appearance

ø65/75 (wheel diameter 65/75 mm) mounting seat

ø100 (wheel diameter 100 mm) mounting seat

K-413S dimensional drawing

K-413S dimensional drawing
| Product Number | øD | H | L1 × W1 | P1 × P2 (P'1 × P'2) | L2 | W2 | t | ød | Swivel Radius | Allowable Load kN | Product Mass (g) | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| R Wheel | N Wheel | UB Wheel | R Wheel | N Wheel | UB Wheel | ||||||||||
| K-413S-65-(wheel) | 65 | 85 | 58 × 70 | 42 × 55 | 29 | 26 | 2.3 | 8.8 | 69 | 0.49 | 0.69 | 0.69 | 440 | 365 | 401 |
| K-413S-75-(wheel) | 75 | 93 | 58 × 70 | 42 × 55 | 28 | 26 | 2.3 | 8.8 | 69 | 0.59 | 0.78 | 0.78 | 485 | 390 | 426 |
| K-413S-100-(wheel) | 100 | 132 | 90 × 90 | 68 × 68 (71 × 71) | 35 | 32 | 3.2 | 11 | 89 | 1.18 | 1.18 | 0.98 | 1,240 | 1,080 | 1,211 |
| K-413S-125-(wheel) | 125 | 168 | 102 × 102 | 75 × 75 (80 × 80) | 38 | 35 | 4 | 11 | 105 | 1.47 | 1.47 | 1.27 | 1,840 | 2,000 | 1,863 |
| K-413S-150-(wheel) | 150 | 190 | 102 × 102 | 75 × 75 (80 × 80) | 41 | 35 | 4 | 11 | 117 | 1.57 | 1.57 | 1.37 | 2,110 | 2,400 | 2,076 |
| K-420S-65-(wheel) | 65 | 85 | 58 × 70 | 42 × 55 | 29 | 26 | 2.3 | 8.8 | 63 | 0.49 | 0.69 | 0.69 | 440 | 365 | 345 |
| K-420S-75-(wheel) | 75 | 93 | 58 × 70 | 42 × 55 | 28 | 26 | 2.3 | 8.8 | 67 | 0.59 | 0.78 | 0.78 | 485 | 390 | 372 |
| K-420S-100-(wheel) | 100 | 132 | 90 × 90 | 68 × 68 (71 × 71) | 35 | 32 | 3.2 | 11 | 86 | 1.18 | 1.18 | 0.98 | 1,240 | 1,080 | 1,069 |
| K-420S-125-(wheel) | 125 | 168 | 102 × 102 | 75 × 75 (80 × 80) | 38 | 35 | 4 | 11 | 102 | 1.47 | 1.47 | 1.27 | 1,840 | 2,000 | 1,622 |
| K-420S-150-(wheel) | 150 | 190 | 102 × 102 | 75 × 75 (80 × 80) | 41 | 35 | 4 | 11 | 117 | 1.57 | 1.57 | 1.37 | 2,110 | 2,400 | 1,824 |
| K-420SR-65-(wheel) | 65 | 85 | 70 × 47 | 55 × 28 | 26 | 2.3 | 8.8 | 0.49 | 0.69 | 0.69 | 260 | 185 | 231 | ||
| K-420SR-75-(wheel) | 75 | 93 | 70 × 47 | 55 × 28 | 26 | 2.3 | 8.8 | 0.59 | 0.78 | 0.78 | 305 | 200 | 250 | ||
| K-420SR-100-(wheel) | 100 | 132 | 110 × 78 | 80 × 45 (90 × 50) | 32 | 3.2 | 11 | 1.18 | 1.18 | 0.98 | 810 | 650 | 828 | ||
| K-420SR-125-(wheel) | 125 | 168 | 140 × 94 | 100 × 56 (112 × 53) | 38 | 3.5 | 11 | 1.47 | 1.47 | 1.27 | 1,360 | 1,600 | 1,361 | ||
| K-420SR-150-(wheel) | 150 | 190 | 140 × 94 | 100 × 56 (112 × 53) | 43 | 3.5 | 11 | 1.57 | 1.57 | 1.37 | 1,620 | 1,900 | 1,585 | ||