Rigid Caster (Without Stopper) K-420SR

Brand :
TAKIGEN

Caution

    Product Description

    Standard rigid caster.
    [Features]
    · With powerful stopper.
    · Choose from an abundant selection of wheel materials to suit the application.
    · Materials: Main body: cold-rolled steel plate (SPCC), Wheel: rubber (R) / nylon (N) / urethane (UB).
    · Surface finish: Main body: zinc plating, chromate treatment (MFZn-C).
    [Applications]
    · Large and medium equipment, work benches, trolleys, etc.

    With Powerful Stopper

    K-420SR external appearance

    K-420SR external appearance

    K-420SR dimensional drawing (ø65/75 [wheel diameter 65/75 mm] mounting seat, ø100 [wheel diameter 100 mm] mounting seat, ø125/150 [wheel diameter 125/150 mm] mounting seat)

    K-420SR dimensional drawing (ø65/75 [wheel diameter 65/75 mm] mounting seat, ø100 [wheel diameter 100 mm] mounting seat, ø125/150 [wheel diameter 125/150 mm] mounting seat)

    Product NumberøDHL1 × W1P1 × P2
    (P'1 × P'2)
    L2W2tødSwivel RadiusAllowable Load kNProduct Mass (g)
    R WheelN WheelUB WheelR WheelN WheelUB Wheel
    K-420SR-65-(Wheel)658570 × 4755 × 28-262.38.8-0.490.690.69260185231
    K-420SR-75-(Wheel)759370 × 4755 × 28-262.38.8-0.590.780.78305200250
    K-420SR-100-(Wheel)100132110 × 7880 × 45
    (90 × 50)
    -323.211-1.181.180.98810650828
    K-420SR-125-(Wheel)125168140 × 94100 × 56
    (112 × 53)
    -383.511-1.471.471.271,3601,6001,361
    K-420SR-150-(Wheel)150190140 × 94100 × 56
    (112 × 53)
    -433.511-1.571.571.371,6201,9001,585
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Rigid Caster (Without Stopper) K-420SR | TAKIGEN | MISUMI Thailand