1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Press Large Swivel Caster Without Stopper, K-52

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Press Large Swivel Caster Without Stopper, K-52
  • Press Large Swivel Caster Without Stopper, K-52
  • Press Large Swivel Caster Without Stopper, K-52
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 692.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used in combination.
[Features]
· Can be used in combination with K-500 and K-520. (K-50S/K-50/K-52S/K-52)
· Can be used in combination with K-50/K-50S/K-52/K-52S. (K-500/K-520)

 
Part Number
K-52-75
K-52-100
K-52-130
K-52-150
K-52-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 692.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 10380.01~140.0011763638282753230055

฿ 957.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 144140.01~220.00176717195951003530056

฿ 1,535.00

HEAVY-DUTY CASTERS 1 Piece(s) 29 Day(s) 177220.01~320.0024580801081081304230057

฿ 1,797.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 198220.01~320.0029490901201201504530058

฿ 2,805.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 250320.01~485.003921121121401402004530059

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Urethane Rubber
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Load Category Medium Load